• Special Screws
  • Vacuum

SHVAS

Hex Posts with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SHVASHex Posts with Ventilation Hole寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L d d1 B C(Approx.) Lm Lf d
max.
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SHVAS-M3-15 M3 0.5 15 1.2 1.5 6 6.9 4.5 6 1.2 1 3.6 9.62 CAD Cart
SHVAS-M3-20 M3 0.5 20 1.2 1.5 6 6.9 4.5 6 1.2 1 4.8 9.62 CAD Cart
SHVAS-M3-25 M3 0.5 25 1.2 1.5 6 6.9 4.5 6 1.2 1 6 9.79 CAD Cart
SHVAS-M3-30 M3 0.5 30 1.2 1.5 6 6.9 4.5 6 1.2 1 7.2 9.79 CAD Cart
SHVAS-M3-35 M3 0.5 35 1.2 1.5 6 6.9 4.5 6 1.2 1 8.4 9.93 CAD Cart
SHVAS-M3-40 M3 0.5 40 1.2 1.5 6 6.9 4.5 6 1.2 1 9.6 9.93 CAD Cart
SHVAS-M4-20 M4 0.7 20 1.5 1.5 7 8.1 6 8 1.5 1 6.5 10.56 CAD Cart
SHVAS-M4-25 M4 0.7 25 1.5 1.5 7 8.1 6 8 1.5 1 8.2 10.56 CAD Cart
SHVAS-M4-30 M4 0.7 30 1.5 1.5 7 8.1 6 8 1.5 1 9.8 10.56 CAD Cart
SHVAS-M4-35 M4 0.7 35 1.5 1.5 7 8.1 6 8 1.5 1 11 10.72 CAD Cart
SHVAS-M4-40 M4 0.7 40 1.5 1.5 7 8.1 6 8 1.5 1 13 10.72 CAD Cart
SHVAS-M4-45 M4 0.7 45 1.5 1.5 7 8.1 6 8 1.5 1 15 10.72 CAD Cart
SHVAS-M4-50 M4 0.7 50 1.5 1.5 7 8.1 6 8 1.5 1 16 10.86 CAD Cart
SHVAS-M4-60 M4 0.7 60 1.5 1.5 7 8.1 6 8 1.5 1 20 11.51 CAD Cart
SHVAS-M4-70 M4 0.7 70 1.5 1.5 7 8.1 6 8 1.5 1 23 11.51 CAD Cart
SHVAS-M4-80 M4 0.7 80 1.5 1.5 7 8.1 6 8 1.5 1 26 11.66 CAD Cart
SHVAS-M5-20 M5 0.8 20 1.5 1.5 8 9.2 7.5 10 1.5 1 8.3 11.03 CAD Cart
SHVAS-M5-25 M5 0.8 25 1.5 1.5 8 9.2 7.5 10 1.5 1 10 11.03 CAD Cart
SHVAS-M5-30 M5 0.8 30 1.5 1.5 8 9.2 7.5 10 1.5 1 13 11.19 CAD Cart
SHVAS-M5-35 M5 0.8 35 1.5 1.5 8 9.2 7.5 10 1.5 1 15 11.19 CAD Cart
SHVAS-M5-40 M5 0.8 40 1.5 1.5 8 9.2 7.5 10 1.5 1 17 11.35 CAD Cart
SHVAS-M5-45 M5 0.8 45 1.5 1.5 8 9.2 7.5 10 1.5 1 19 11.35 CAD Cart
SHVAS-M5-50 M5 0.8 50 1.5 1.5 8 9.2 7.5 10 1.5 1 21 11.51 CAD Cart
SHVAS-M5-60 M5 0.8 60 1.5 1.5 8 9.2 7.5 10 1.5 1 25 12.75 CAD Cart
SHVAS-M5-70 M5 0.8 70 1.5 1.5 8 9.2 7.5 10 1.5 1 30 12.92 CAD Cart
SHVAS-M5-80 M5 0.8 80 1.5 1.5 8 9.2 7.5 10 1.5 1 34 13.08 CAD Cart
SHVAS-M5-90 M5 0.8 90 1.5 1.5 8 9.2 7.5 10 1.5 1 38 13.24 CAD Cart
SHVAS-M5-100 M5 0.8 100 1.5 1.5 8 9.2 7.5 10 1.5 1 43 13.38 CAD Cart
SHVAS-M6-25 M6 1 25 2 1.5 10 11.5 9 12 2 1 16 12.92 CAD Cart
SHVAS-M6-30 M6 1 30 2 1.5 10 11.5 9 12 2 1 20 13.24 CAD Cart
SHVAS-M6-35 M6 1 35 2 1.5 10 11.5 9 12 2 1 23 13.54 CAD Cart
SHVAS-M6-40 M6 1 40 2 1.5 10 11.5 9 12 2 1 26 13.86 CAD Cart
SHVAS-M6-45 M6 1 45 2 1.5 10 11.5 9 12 2 1 30 14.18 CAD Cart
SHVAS-M6-50 M6 1 50 2 1.5 10 11.5 9 12 2 1 33 14.49 CAD Cart
SHVAS-M6-60 M6 1 60 2 1.5 10 11.5 9 12 2 1 40 15.12 CAD Cart
SHVAS-M6-70 M6 1 70 2 1.5 10 11.5 9 12 2 1 46 15.75 CAD Cart
SHVAS-M6-80 M6 1 80 2 1.5 10 11.5 9 12 2 1 53 16.38 CAD Cart
SHVAS-M6-90 M6 1 90 2 1.5 10 11.5 9 12 2 1 60 17.00 CAD Cart
SHVAS-M6-100 M6 1 100 2 1.5 10 11.5 9 12 2 1 66 17.79 CAD Cart
SHVAS-M6-120 M6 1 120 2 1.5 10 11.5 9 12 2 1 80 19.05 CAD Cart
SHVAS-M6-150 M6 1 150 2 1.5 10 11.5 9 12 2 1 100 20.94 CAD Cart
SHVAS-M8-35 M8 1.25 35 2 1.5 13 15 12 16 2 1 39 15.75 CAD Cart
SHVAS-M8-40 M8 1.25 40 2 1.5 13 15 12 16 2 1 44 16.38 CAD Cart
SHVAS-M8-45 M8 1.25 45 2 1.5 13 15 12 16 2 1 50 16.86 CAD Cart
SHVAS-M8-50 M8 1.25 50 2 1.5 13 15 12 16 2 1 56 17.32 CAD Cart
SHVAS-M8-60 M8 1.25 60 2 1.5 13 15 12 16 2 1 67 18.44 CAD Cart
SHVAS-M8-70 M8 1.25 70 2 1.5 13 15 12 16 2 1 79 19.36 CAD Cart
SHVAS-M8-80 M8 1.25 80 2 1.5 13 15 12 16 2 1 90 20.31 CAD Cart
SHVAS-M8-90 M8 1.25 90 2 1.5 13 15 12 16 2 1 101 21.41 CAD Cart
SHVAS-M8-100 M8 1.25 100 2 1.5 13 15 12 16 2 1 113 22.33 CAD Cart
SHVAS-M8-120 M8 1.25 120 2 1.5 13 15 12 16 2 1 136 24.54 CAD Cart
SHVAS-M8-150 M8 1.25 150 2 1.5 13 15 12 16 2 1 170 27.52 CAD Cart
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
SHVAS
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Hexagon posts with single-end male and single-end female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Two or more hexagon posts can be connected for use.

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVASHex Posts with Ventilation Hole


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time