• Special Screws
  • Vacuum

SSHS-HB

Socket Head Cap Screws with Special Low Profile - Head Shot Blast

  • Vacuum
  • Space
  • Cleanroom Specification

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
SSHS-M3-6-HB 3 6 6 1.3 1.5 2 0.6 10 0.44 -
SSHS-M3-8-HB 3 8 6 1.3 1.5 2 0.6 10 0.53 -
SSHS-M3-10-HB 3 10 6 1.3 1.5 2 0.6 10 0.61 -
SSHS-M3-12-HB 3 12 6 1.3 1.5 2 0.6 10 0.69 -
SSHS-M4-6-HB 4 6 8 1.5 2 2.5 1.5 10 0.89 -
SSHS-M4-8-HB 4 8 8 1.5 2 2.5 1.5 10 1 -
SSHS-M4-10-HB 4 10 8 1.5 2 2.5 1.5 10 1.2 -
SSHS-M4-12-HB 4 12 8 1.5 2 2.5 1.5 10 1.3 -
SSHS-M4-16-HB 4 16 8 1.5 2 2.5 1.5 10 1.6 -
SSHS-M5-8-HB 5 8 9 1.5 3 3 3.1 10 0.98 -
SSHS-M5-10-HB 5 10 9 1.5 3 3 3.1 10 1.2 -
SSHS-M5-12-HB 5 12 9 1.5 3 3 3.1 10 1.5 -
SSHS-M5-16-HB 5 16 9 1.5 3 3 3.1 10 2 -
SSHS-M5-20-HB 5 20 9 1.5 3 3 3.1 10 2.5 -
SSHS-M6-10-HB 6 10 10 1.5 3 4 5.3 10 1.9 -
SSHS-M6-12-HB 6 12 10 1.5 3 4 5.3 10 2.3 -
SSHS-M6-16-HB 6 16 10 1.5 3 4 5.3 10 3 -
SSHS-M6-20-HB 6 20 10 1.5 3 4 5.3 10 3.8 -
SSHS-M6-25-HB 6 25 10 1.5 3 4 5.3 10 4.8 -
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
SSHS-HB
Main Body SUSXM7(S.S. grade:A2)
Blasted(Head Only)
Strength Class A2-50

Application

Film formation equipment, vacuum devices, FPD production
equipment, and semiconductor devices

Characteristics

  • Socket head cap screws with special low profile with blasted head surface.
  • The surface of the screw head is coarsened by blasting.
  • It prevent deposits on the screw head from peeling during vacuum deposition and other film formation equipment.

SSHS-HBSocket Head Cap Screws with Special Low Profile - Head Shot Blast

  • Also, screws with blasted heads with special specifications are available, including dimensions and shape.

SSHS-HBSocket Head Cap Screws with Special Low Profile - Head Shot Blast


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time