• Special Screws
  • Vacuum

Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole

SVSQS

  • Vacuum
  • Cleanroom Specification
  • Easy to Use

Dimension Drawing

SVSQSHex Socket Head Cap Screws with Captive Washer and Ventilation Hole寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number←1 M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T
(Approx.)
d
max.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVSQS-M3-5 M3 0.5 5 5.5 7 3 2.5 0.5 0.7 1.2 20 0.9 47.77 CAD Cart
SVSQS-M3-6 M3 0.5 6 5.5 7 3 2.5 0.5 0.7 1.2 20 0.94 50.07 CAD Cart
SVSQS-M3-8 M3 0.5 8 5.5 7 3 2.5 0.5 0.7 1.2 20 1 55.07 CAD Cart
SVSQS-M3-10 M3 0.5 10 5.5 7 3 2.5 0.5 0.7 1.2 20 1.1 58.37 CAD Cart
SVSQS-M3-12 M3 0.5 12 5.5 7 3 2.5 0.5 0.7 1.2 20 1.2 63.69 CAD Cart
SVSQS-M3-16 M3 0.5 16 5.5 7 3 2.5 0.5 0.7 1.2 20 1.4 69.25 CAD Cart
SVSQS-M4-6 M4 0.7 6 7 9 4 3 0.8 1 1.5 10 2.1 29.20 CAD Cart
SVSQS-M4-8 M4 0.7 8 7 9 4 3 0.8 1 1.5 10 2.2 30.48 CAD Cart
SVSQS-M4-10 M4 0.7 10 7 9 4 3 0.8 1 1.5 10 2.4 31.73 CAD Cart
SVSQS-M4-12 M4 0.7 12 7 9 4 3 0.8 1 1.5 10 2.5 33.12 CAD Cart
SVSQS-M4-16 M4 0.7 16 7 9 4 3 0.8 1 1.5 10 2.8 37.17 CAD Cart
SVSQS-M4-20 M4 0.7 20 7 9 4 3 0.8 1 1.5 10 3.2 38.55 CAD Cart
SVSQS-M4-25 M4 0.7 25 7 9 4 3 0.8 1 1.5 10 3.7 42.72 CAD Cart
SVSQS-M4-30 M4 0.7 30 7 9 4 3 0.8 1 1.5 10 4.2 47.65 CAD Cart
SVSQS-M4-35 M4 0.7 35 7 9 4 3 0.8 1 1.5 10 4.7 51.93 CAD Cart
SVSQS-M5-8 M5 0.8 8 8.5 10 5 4 1 1.3 1.5 10 3.4 31.98 CAD Cart
SVSQS-M5-10 M5 0.8 10 8.5 10 5 4 1 1.3 1.5 10 3.6 33.25 CAD Cart
SVSQS-M5-12 M5 0.8 12 8.5 10 5 4 1 1.3 1.5 10 3.9 37.17 CAD Cart
SVSQS-M5-16 M5 0.8 16 8.5 10 5 4 1 1.3 1.5 10 4.4 38.55 CAD Cart
SVSQS-M5-20 M5 0.8 20 8.5 10 5 4 1 1.3 1.5 10 4.9 41.21 CAD Cart
SVSQS-M5-25 M5 0.8 25 8.5 10 5 4 1 1.3 1.5 10 5.7 46.38 CAD Cart
SVSQS-M5-30 M5 0.8 30 8.5 10 5 4 1 1.3 1.5 10 6.5 50.42 CAD Cart
SVSQS-M5-35 M5 0.8 35 8.5 10 5 4 1 1.3 1.5 10 7.2 55.73 CAD Cart
SVSQS-M5-40 M5 0.8 40 8.5 10 5 4 1 1.3 1.5 10 8 63.94 CAD Cart
SVSQS-M6-10 M6 1 10 10 12.5 6 5 1.6 1.5 2 10 6.9 38.55 CAD Cart
SVSQS-M6-12 M6 1 12 10 12.5 6 5 1.6 1.5 2 10 7.2 39.82 CAD Cart
SVSQS-M6-16 M6 1 16 10 12.5 6 5 1.6 1.5 2 10 7.9 42.48 CAD Cart
SVSQS-M6-20 M6 1 20 10 12.5 6 5 1.6 1.5 2 10 8.7 47.65 CAD Cart
SVSQS-M6-25 M6 1 25 10 12.5 6 5 1.6 1.5 2 10 9.7 50.42 CAD Cart
SVSQS-M6-30 M6 1 30 10 12.5 6 5 1.6 1.5 2 10 10 52.95 CAD Cart
SVSQS-M6-35 M6 1 35 10 12.5 6 5 1.6 1.5 2 10 12 57.26 CAD Cart
SVSQS-M6-40 M6 1 40 10 12.5 6 5 1.6 1.5 2 10 13 62.69 CAD Cart
SVSQS-M6-45 M6 1 45 10 12.5 6 5 1.6 1.5 2 10 14 66.71 CAD Cart
SVSQS-M6-50 M6 1 50 10 12.5 6 5 1.6 1.5 2 10 15 74.43 CAD Cart
SVSQS-M8-12 M8 1.25 12 13 17 8 6 1.6 2 2 10 15 54.20 CAD Cart
SVSQS-M8-16 M8 1.25 16 13 17 8 6 1.6 2 2 10 16 51.43 CAD Cart
SVSQS-M8-20 M8 1.25 20 13 17 8 6 1.6 2 2 10 18 55.23 CAD Cart
SVSQS-M8-25 M8 1.25 25 13 17 8 6 1.6 2 2 10 19 59.65 CAD Cart
SVSQS-M8-30 M8 1.25 30 13 17 8 6 1.6 2 2 10 21 61.93 CAD Cart
SVSQS-M8-35 M8 1.25 35 13 17 8 6 1.6 2 2 10 23 67.73 CAD Cart
SVSQS-M8-40 M8 1.25 40 13 17 8 6 1.6 2 2 10 25 71.40 CAD Cart
SVSQS-M8-45 M8 1.25 45 13 17 8 6 1.6 2 2 10 27 81.25 CAD Cart
SVSQS-M8-50 M8 1.25 50 13 17 8 6 1.6 2 2 10 29 89.97 CAD Cart
SVSQS-M10-16 M10 1.5 16 16 21 10 8 2 2.5 3 5 29 32.10 CAD Cart
SVSQS-M10-20 M10 1.5 20 16 21 10 8 2 2.5 3 5 31 33.62 CAD Cart
SVSQS-M10-25 M10 1.5 25 16 21 10 8 2 2.5 3 5 33 35.07 CAD Cart
SVSQS-M10-30 M10 1.5 30 16 21 10 8 2 2.5 3 5 36 37.42 CAD Cart
SVSQS-M10-35 M10 1.5 35 16 21 10 8 2 2.5 3 5 38 39.44 CAD Cart
SVSQS-M10-40 M10 1.5 40 16 21 10 8 2 2.5 3 5 41 42.21 CAD Cart
SVSQS-M10-45 M10 1.5 45 16 21 10 8 2 2.5 3 5 44 44.99 CAD Cart
SVSQS-M10-50 M10 1.5 50 16 21 10 8 2 2.5 3 5 47 52.32 CAD Cart
SVSQS-M12-30 M12 1.75 30 18 24 12 10 2.5 3 3 5 51 39.44 CAD Cart
SVSQS-M12-35 M12 1.75 35 18 24 12 10 2.5 3 3 5 55 42.35 CAD Cart
SVSQS-M12-40 M12 1.75 40 18 24 12 10 2.5 3 3 5 58 45.13 CAD Cart
SVSQS-M12-45 M12 1.75 45 18 24 12 10 2.5 3 3 5 62 47.65 CAD Cart
SVSQS-M12-50 M12 1.75 50 18 24 12 10 2.5 3 3 5 66 50.17 CAD Cart
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
SVSQS
Screw Body SUSXM7
(Equivalent to SUS304)
Screw Body Tensile Strength A2-70
Plain Washer SUS304
Spring Washer SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Flat washers and spring washers are captive, therefore prevent separation from screws.
  • It is unnecessary to assemble washers. It simplifies work when wearing gloves in a clean room.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Vacuum

Click here to see Special Screws

Most Read