• Special Screws
  • Vacuum

SVSS-AG

Socket Head Cap Screws with Ventilation Hole - Silver Plating

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Electric conducting property

Dimension Drawing

SVSS-AGHex Socket Head Cap Screws with Ventilation Hole - Silver Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SVSS-M3-6-AG M3 0.5 6 5.5 3 2.5 1.2 1 0.71 7.11 CAD Cart
SVSS-M3-8-AG M3 0.5 8 5.5 3 2.5 1.2 1 0.8 7.25 CAD Cart
SVSS-M3-10-AG M3 0.5 10 5.5 3 2.5 1.2 1 0.88 7.41 CAD Cart
SVSS-M3-12-AG M3 0.5 12 5.5 3 2.5 1.2 1 0.96 7.74 CAD Cart
SVSS-M3-16-AG M3 0.5 16 5.5 3 2.5 1.2 1 1.2 8.20 CAD Cart
SVSS-M4-6-AG M4 0.7 6 7 4 3 1.5 1 1.5 7.56 CAD Cart
SVSS-M4-8-AG M4 0.7 8 7 4 3 1.5 1 1.7 7.56 CAD Cart
SVSS-M4-10-AG M4 0.7 10 7 4 3 1.5 1 1.8 7.90 CAD Cart
SVSS-M4-12-AG M4 0.7 12 7 4 3 1.5 1 2 8.04 CAD Cart
SVSS-M4-16-AG M4 0.7 16 7 4 3 1.5 1 2.3 8.36 CAD Cart
SVSS-M4-20-AG M4 0.7 20 7 4 3 1.5 1 2.7 8.51 CAD Cart
SVSS-M4-25-AG M4 0.7 25 7 4 3 1.5 1 3.2 9.14 CAD Cart
SVSS-M5-6-AG M5 0.8 6 8.5 5 4 1.5 1 2.2 8.20 CAD Cart
SVSS-M5-8-AG M5 0.8 8 8.5 5 4 1.5 1 2.5 8.36 CAD Cart
SVSS-M5-10-AG M5 0.8 10 8.5 5 4 1.5 1 2.7 8.51 CAD Cart
SVSS-M5-12-AG M5 0.8 12 8.5 5 4 1.5 1 3 8.83 CAD Cart
SVSS-M5-16-AG M5 0.8 16 8.5 5 4 1.5 1 3.5 9.30 CAD Cart
SVSS-M5-20-AG M5 0.8 20 8.5 5 4 1.5 1 4 9.79 CAD Cart
SVSS-M5-25-AG M5 0.8 25 8.5 5 4 1.5 1 4.8 10.40 CAD Cart
SVSS-M6-8-AG M6 1 8 10 6 5 2 1 4.3 8.67 CAD Cart
SVSS-M6-10-AG M6 1 10 10 6 5 2 1 4.7 8.99 CAD Cart
SVSS-M6-12-AG M6 1 12 10 6 5 2 1 5.1 9.14 CAD Cart
SVSS-M6-16-AG M6 1 16 10 6 5 2 1 5.8 9.79 CAD Cart
SVSS-M6-20-AG M6 1 20 10 6 5 2 1 6.5 10.40 CAD Cart
SVSS-M6-25-AG M6 1 25 10 6 5 2 1 7.6 11.03 CAD Cart
SVSS-M6-30-AG M6 1 30 10 6 5 2 1 8.3 11.66 CAD Cart
SVSS-M8-12-AG M8 1.25 12 13 8 6 2 1 11 11.51 CAD Cart
SVSS-M8-16-AG M8 1.25 16 13 8 6 2 1 12 12.29 CAD Cart
SVSS-M8-20-AG M8 1.25 20 13 8 6 2 1 13 12.75 CAD Cart
SVSS-M8-25-AG M8 1.25 25 13 8 6 2 1 15 13.86 CAD Cart
SVSS-M8-30-AG M8 1.25 30 13 8 6 2 1 17 14.49 CAD Cart
SVSS-M8-35-AG M8 1.25 35 13 8 6 2 1 19 15.12 CAD Cart
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
SVSS-AG
Main Body SUSXM7(S.S. grade:A2)
Silver Plating
Strength Class A2-70

Application

Seizing Prevention
Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Silver plating. Excellent lubrication and electroconductivity. For the prevention of screw seizing and use in conductive sections of electronic parts.
  • Electric Resistance
    Silver: 1.6μΩ・cm(Gold: 2.3μΩ・cm)

*This is the performance of the silver material.


Usage Example

Gas trapped at the bottom of a screw hole is released through SVSS-AG, and gas trapped in a drilled hole is released through SWAS-VF

SWAS-VFSWAS-VF-PC).

SVSS-AGHex Socket Head Cap Screws with Ventilation Hole - Silver Plating


Product List

Most Read