Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M8-12-AG | M8 | 1.25 | 12 | 13 | 8 | 6 | 2 | 11 | 10.10 | CAD | Cart |
SVSS-M8-16-AG | M8 | 1.25 | 16 | 13 | 8 | 6 | 2 | 12 | 10.70 | CAD | Cart |
SVSS-M8-20-AG | M8 | 1.25 | 20 | 13 | 8 | 6 | 2 | 13 | 11.20 | CAD | Cart |
SVSS-M8-25-AG | M8 | 1.25 | 25 | 13 | 8 | 6 | 2 | 15 | 12.17 | CAD | Cart |
SVSS-M8-30-AG | M8 | 1.25 | 30 | 13 | 8 | 6 | 2 | 17 | 12.72 | CAD | Cart |
SVSS-M8-35-AG | M8 | 1.25 | 35 | 13 | 8 | 6 | 2 | 19 | 13.16 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SVSS-AG | |
---|---|
Main Body | SUSXM7(S.S. grade:A2) Silver Plating |
Strength Class | A2-70 |
Application
Seizing PreventionVacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Silver plating. Excellent lubrication and electroconductivity. For the prevention of screw seizing and use in conductive sections of electronic parts.
-
Electric Resistance
Silver: 1.6μΩ・cm(Gold: 2.3μΩ・cm)
*This is the performance of the silver material.