• Special Screws
  • Vacuum

Socket Head Cap Screws with Ventilation Hole - MoS2 Shot

SVSS-MOS

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention

Dimension Drawing

SVSS-MOSHex Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVSS-M3-6-MOS M3 0.5 6 5.5 3 2.5 1.2 20 0.71 87.19 CAD Cart
SVSS-M3-8-MOS M3 0.5 8 5.5 3 2.5 1.2 20 0.8 92.48 CAD Cart
SVSS-M3-10-MOS M3 0.5 10 5.5 3 2.5 1.2 20 0.88 97.81 CAD Cart
SVSS-M3-12-MOS M3 0.5 12 5.5 3 2.5 1.2 20 0.96 100.06 CAD Cart
SVSS-M3-16-MOS M3 0.5 16 5.5 3 2.5 1.2 20 1.2 108.41 CAD Cart
SVSS-M4-6-MOS M4 0.7 6 7 4 3 1.5 10 1.5 45.08 CAD Cart
SVSS-M4-8-MOS M4 0.7 8 7 4 3 1.5 10 1.7 48.55 CAD Cart
SVSS-M4-10-MOS M4 0.7 10 7 4 3 1.5 10 1.8 49.43 CAD Cart
SVSS-M4-12-MOS M4 0.7 12 7 4 3 1.5 10 2 52.07 CAD Cart
SVSS-M4-16-MOS M4 0.7 16 7 4 3 1.5 10 2.3 54.33 CAD Cart
SVSS-M4-20-MOS M4 0.7 20 7 4 3 1.5 10 2.7 57.99 CAD Cart
SVSS-M4-25-MOS M4 0.7 25 7 4 3 1.5 10 3.2 62.67 CAD Cart
SVSS-M5-6-MOS M5 0.8 6 8.5 5 4 1.5 10 2.2 46.65 CAD Cart
SVSS-M5-8-MOS M5 0.8 8 8.5 5 4 1.5 10 2.5 49.28 CAD Cart
SVSS-M5-10-MOS M5 0.8 10 8.5 5 4 1.5 10 2.7 52.46 CAD Cart
SVSS-M5-12-MOS M5 0.8 12 8.5 5 4 1.5 10 3 55.23 CAD Cart
SVSS-M5-16-MOS M5 0.8 16 8.5 5 4 1.5 10 3.5 59.16 CAD Cart
SVSS-M5-20-MOS M5 0.8 20 8.5 5 4 1.5 10 4 61.18 CAD Cart
SVSS-M5-25-MOS M5 0.8 25 8.5 5 4 1.5 10 4.8 67.37 CAD Cart
SVSS-M6-8-MOS M6 1 8 10 6 5 2 10 4.3 50.94 CAD Cart
SVSS-M6-10-MOS M6 1 10 10 6 5 2 10 4.7 53.21 CAD Cart
SVSS-M6-12-MOS M6 1 12 10 6 5 2 10 5.1 54.10 CAD Cart
SVSS-M6-16-MOS M6 1 16 10 6 5 2 10 5.8 57.63 CAD Cart
SVSS-M6-20-MOS M6 1 20 10 6 5 2 10 6.5 63.07 CAD Cart
SVSS-M6-25-MOS M6 1 25 10 6 5 2 10 7.6 65.83 CAD Cart
SVSS-M6-30-MOS M6 1 30 10 6 5 2 10 8.3 71.66 CAD Cart
SVSS-M8-12-MOS M8 1.25 12 13 8 6 2 10 11 63.44 CAD Cart
SVSS-M8-16-MOS M8 1.25 16 13 8 6 2 10 12 70.01 CAD Cart
SVSS-M8-20-MOS M8 1.25 20 13 8 6 2 10 13 76.19 CAD Cart
SVSS-M8-25-MOS M8 1.25 25 13 8 6 2 10 15 79.61 CAD Cart
SVSS-M8-30-MOS M8 1.25 30 13 8 6 2 10 17 87.57 CAD Cart
SVSS-M8-35-MOS M8 1.25 35 13 8 6 2 10 19 95.66 CAD Cart
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
SVSS-MOS
Main Body SUSXM7
(Equivalent to SUS304)
MoS2 Shot
Strength Class A2-70

Application

Seizing Prevention
Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The MoS2 particles shot by shot blast increase the lubrication of the screw and prevent seizing.
  • Unlike a general MoS2 lubrication, MoS2 shot does not use a bonding agent so it is easy to identify contained materials.

SVSS-MOSHex Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot


Usage Example

Gas trapped at the bottom of a screw hole is released through SVSS-MOS, and gas trapped in a drilled hole is released through SWAS-VF

SWAS-VFSWAS-VF-PC).

SVSS-MOSHex Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot


Product List

Click here to see Vacuum

Click here to see Special Screws

Most Read