Vented Screws, Vacuum Screws
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Cover Caps | Cover Caps | Cover Caps - PTFE | Socket Head Cap Screws for Cover Caps | |||||
Part Number | SCAP-AL | SCAP-CE | SCAP-PT | SNCPS | |||||
Feature | Low Outgas Corrosion Resistance |
Heat Resistance Chemical Resistance Electrical Insulation |
Chemical Resistance | For Cover Caps | |||||
Material | A5056 | Al2O3 (Alumina 99.5%) | PTFE (Polytetrafluoroethylene) | SUSXM7 (Equivalent to SUS304) | |||||
Surface Treatment | - | - | - | - | |||||
Thread Size | M5 ~ M16 | M5 ~ M16 | M5 ~ M16 | M3 ~ M10 | |||||
Operating Temperature (℃) | - | - | - | - | |||||
CAD | CAD | CAD | CAD | CAD | |||||
Specifications | Specifications | Specifications | Specifications | Specifications | |||||
List | SCAP-10-AL SCAP-3-AL SCAP-4-AL SCAP-5-AL SCAP-6-AL SCAP-8-AL | SCAP-10-CE SCAP-3-CE SCAP-4-CE SCAP-5-CE SCAP-6-CE SCAP-8-CE | SCAP-10-PT SCAP-3-PT SCAP-4-PT SCAP-5-PT SCAP-6-PT SCAP-8-PT | SNCPS-M10 SNCPS-M3 SNCPS-M4 SNCPS-M5 SNCPS-M6 SNCPS-M8 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data