Vacuum Application Screws

Selection Conditions
  • Select thread/componentsWashers
Image Washers with Ventilation Grooves Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium
Part Name Washers with Ventilation Grooves Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium
Part Number SWAS-VF SWAS-VF-PC SWAT-VF
Feature Standard Low outgas Lightweight
Nonmagnetic
Material SUS304 SUS304 Pure Titanium
Surface Treatment - Special Chemical Polishing -
Thread Size M2 ~ M12 M3 ~ M12 M3 ~ M5
Operating Temperature (℃) - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SWAS-10-VF SWAS-12-VF SWAS-2.5-VF SWAS-2-VF SWAS-3-VF SWAS-4-VF SWAS-5-VF SWAS-6-VF SWAS-8-VF SWAS-10-VF-PC SWAS-12-VF-PC SWAS-3-VF-PC SWAS-4-VF-PC SWAS-5-VF-PC SWAS-6-VF-PC SWAS-8-VF-PC SWAT-3-VF SWAT-4-VF SWAT-5-VF