NBK logo

Vented Screws, Vacuum Screws

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Material 2SUS304
Image Washers with Ventilation Grooves Washers with Ventilation Grooves - Chemical Polish Hex Posts with Ventilation Hole
Part Name Washers with Ventilation Grooves Washers with Ventilation Grooves - Chemical Polish Hex Posts with Ventilation Hole
Part Number SWAS-VF SWAS-VF-PC SHVAS
Feature Standard Low outgas Stainless Steel
Single - end Female Screw Type
Material SUS304 SUS304 SUS304
Surface Treatment - Special Chemical Polishing -
Thread Size M2 ~ M12 M3 ~ M12 M3 ~ M8
Operating Temperature (℃) - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SWAS-10-VF SWAS-12-VF SWAS-2.5-VF SWAS-2-VF SWAS-3-VF SWAS-4-VF SWAS-5-VF SWAS-6-VF SWAS-8-VF SWAS-10-VF-PC SWAS-12-VF-PC SWAS-3-VF-PC SWAS-4-VF-PC SWAS-5-VF-PC SWAS-6-VF-PC SWAS-8-VF-PC SHVAS-M3 SHVAS-M4 SHVAS-M5 SHVAS-M6 SHVAS-M8