Vacuum Application Screws

Image Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws) Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Washer Integrated Hex Socket Head Cap Screws with Ventilation Hole - High Strength Stainless Steel Socket Head Cap Screws with Ventilation Hole - SUS316L Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment
Part Number SVSS SVSS-PC SVSS(INCH) SVSS-MOS SVSS-AG SVSQS SVSQLG SVSL SVSL-PN
Part Name Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws) Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Washer Integrated Hex Socket Head Cap Screws with Ventilation Hole - High Strength Stainless Steel Socket Head Cap Screws with Ventilation Hole - SUS316L Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L
Surface Treatment - Special Chemical Polishing - Molybdenum Disulfide Shot Treatment Silver plating - - - Surface hardening treatment
Thread Size M2 ~ M12 M3 ~ M12 No.4-40UNC ~ 1/4-20UNC M3 ~ M8 M3 ~ M8 M3 ~ M12 M3 ~ M6 M3 ~ M12 M3 ~ M8
Length 3 ~ 60 5 ~ 60 3/16" ~ 2" 6 ~ 35 6 ~ 35 5 ~ 50 8 ~ 30 5 ~ 45 6 ~ 35
Feature Standard Low outgas Inch Thread
Socket Head Cap Screws
Seizing prevention Seizing prevention Built-in Washers High Strength (Tensile Strength Ranking 10.8 Equivalent) CorrosionResistance Corrosion Resistance / Seizing prevention
Image Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-276 equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-22 equiv.) with Ventilation Hole Molybdenum Hex Socket Head Cap Screws with Ventilation Hole Aluminum Hex Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile
Part Number SVSX-88 SVSLG SVSI SVSH-C276 SVSH-C22 SVSM SVSA SVST SVLS
Part Name Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-276 equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-22 equiv.) with Ventilation Hole Molybdenum Hex Socket Head Cap Screws with Ventilation Hole Aluminum Hex Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile
Material SUS316L HiMo SUS316L Inconel Hastelloy Hastelloy Pure molybdenum A5056 Pure Titanium SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M5 M3 ~ M10
Length 6 ~ 30 6 ~ 30 6 ~ 35 6 ~ 35 6 ~ 35 6 ~ 35 6 ~ 35 5 ~ 25 6 ~ 30
Feature High Strength(Strength Class 8.8) High Strength(Equivalent to Strength Class 10.8) Chemical Resistance
Heat Resistance
Chemical Resistance Chemical Resistance Heat Resistance Lightweight Lightweight
Nonmagnetic
Chemical Resistance
Low Profile
Small Space
Image Socket Head Cap Screws with Ventilation Hole with Special Low Profile Hex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole) Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole) Hexagon Head Bolts (with Ventilation Hole) Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole)
Part Number SVSHS SVSHL SVSHT SVHS SVFCS SVFS SVFT SVPS SVPT
Part Name Socket Head Cap Screws with Ventilation Hole with Special Low Profile Hex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole) Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole) Hexagon Head Bolts (with Ventilation Hole) Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole)
Material SUSXM7 (Equivalent to SUS304) SUS316L Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Pure Titanium SUSXM7 (Equivalent to SUS304) Pure Titanium
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M6 M3 ~ M5 M3 ~ M6 M3 ~ M8 M3 ~ M8 M2 ~ M6 M3 ~ M4 M3 ~ M8 M3 ~ M5
Length 6 ~ 20 6 ~ 12 6 ~ 16 6 ~ 35 5 ~ 30 3 ~ 20 6 ~ 12 8 ~ 35 6 ~ 30
Feature Special Low Profile
Small Space
Special Low Profile
Small Space
Lightweight
Nonmagnetic
Chemical Resistance
Hex head screws Hex Socket
CountersunkHead Screws
Small Space
Flat Head Machine Screws
Small Space
Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Pan Head Machine Screws Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Image Washers with Ventilation Grooves Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium Hex Socket Set Screws (with Ventilation Hole) Hex Posts with Ventilation Hole Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Cover Caps Cover Caps
Part Number SWAS-VF SWAS-VF-PC SWAT-VF SVTS SHVAS SCSS-VR SCSS-VF SCAP-AL SCAP-CE
Part Name Washers with Ventilation Grooves Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium Hex Socket Set Screws (with Ventilation Hole) Hex Posts with Ventilation Hole Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Cover Caps Cover Caps
Material SUS304 SUS304 Pure Titanium SUSXM7 (Equivalent to SUS304) SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) A5056 Al2O3 (Alumina 99.5%)
Surface Treatment - Special Chemical Polishing - - - - - - -
Thread Size - - - M3 ~ M8 M3 ~ M8 M5 ~ M10 M5 ~ M10 M5 ~ M16 M5 ~ M16
Length - - - 4 ~ 35 15 ~ 150 8.6 ~ 36.7 8 ~ 35 - -
Feature Standard Low outgas Lightweight
Nonmagnetic
Set Screws Single - end Female Screw Type For Fixing
Full Ball
For Fixing
Flat Ball
Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
Image Socket Head Cap Screws for Cover Caps
Part Number SNCPS
Part Name Socket Head Cap Screws for Cover Caps
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Thread Size M3 ~ M10
Length 6 ~ 40
Feature For Cover Caps