• Special Screws
  • Vacuum Application Screws

Hex Posts with Ventilation Hole

SHVAS

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SHVASHex Posts with Ventilation Hole寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L d d1 B C(Approx.) Lm Lf d
max.
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SHVAS-M3-15 M3 0.5 15 1.2 1.5 6 6.9 4.5 6 1.2 3.6 8.45 CAD Cart
SHVAS-M3-20 M3 0.5 20 1.2 1.5 6 6.9 4.5 6 1.2 4.8 8.45 CAD Cart
SHVAS-M3-25 M3 0.5 25 1.2 1.5 6 6.9 4.5 6 1.2 6 8.59 CAD Cart
SHVAS-M3-30 M3 0.5 30 1.2 1.5 6 6.9 4.5 6 1.2 7.2 8.59 CAD Cart
SHVAS-M3-35 M3 0.5 35 1.2 1.5 6 6.9 4.5 6 1.2 8.4 8.72 CAD Cart
SHVAS-M3-40 M3 0.5 40 1.2 1.5 6 6.9 4.5 6 1.2 9.6 8.72 CAD Cart
SHVAS-M4-20 M4 0.7 20 1.5 1.5 7 8.1 6 8 1.5 6.5 9.27 CAD Cart
SHVAS-M4-25 M4 0.7 25 1.5 1.5 7 8.1 6 8 1.5 8.2 9.27 CAD Cart
SHVAS-M4-30 M4 0.7 30 1.5 1.5 7 8.1 6 8 1.5 9.8 9.27 CAD Cart
SHVAS-M4-35 M4 0.7 35 1.5 1.5 7 8.1 6 8 1.5 11 9.42 CAD Cart
SHVAS-M4-40 M4 0.7 40 1.5 1.5 7 8.1 6 8 1.5 13 9.42 CAD Cart
SHVAS-M4-45 M4 0.7 45 1.5 1.5 7 8.1 6 8 1.5 15 9.42 CAD Cart
SHVAS-M4-50 M4 0.7 50 1.5 1.5 7 8.1 6 8 1.5 16 9.55 CAD Cart
SHVAS-M4-60 M4 0.7 60 1.5 1.5 7 8.1 6 8 1.5 20 10.10 CAD Cart
SHVAS-M4-70 M4 0.7 70 1.5 1.5 7 8.1 6 8 1.5 23 10.10 CAD Cart
SHVAS-M4-80 M4 0.7 80 1.5 1.5 7 8.1 6 8 1.5 26 10.24 CAD Cart
SHVAS-M5-20 M5 0.8 20 1.5 1.5 8 9.2 7.5 10 1.5 8.3 9.69 CAD Cart
SHVAS-M5-25 M5 0.8 25 1.5 1.5 8 9.2 7.5 10 1.5 10 9.69 CAD Cart
SHVAS-M5-30 M5 0.8 30 1.5 1.5 8 9.2 7.5 10 1.5 13 9.82 CAD Cart
SHVAS-M5-35 M5 0.8 35 1.5 1.5 8 9.2 7.5 10 1.5 15 9.82 CAD Cart
SHVAS-M5-40 M5 0.8 40 1.5 1.5 8 9.2 7.5 10 1.5 17 9.97 CAD Cart
SHVAS-M5-45 M5 0.8 45 1.5 1.5 8 9.2 7.5 10 1.5 19 9.97 CAD Cart
SHVAS-M5-50 M5 0.8 50 1.5 1.5 8 9.2 7.5 10 1.5 21 10.10 CAD Cart
SHVAS-M5-60 M5 0.8 60 1.5 1.5 8 9.2 7.5 10 1.5 25 11.20 CAD Cart
SHVAS-M5-70 M5 0.8 70 1.5 1.5 8 9.2 7.5 10 1.5 30 11.35 CAD Cart
SHVAS-M5-80 M5 0.8 80 1.5 1.5 8 9.2 7.5 10 1.5 34 11.49 CAD Cart
SHVAS-M5-90 M5 0.8 90 1.5 1.5 8 9.2 7.5 10 1.5 38 11.52 CAD Cart
SHVAS-M5-100 M5 0.8 100 1.5 1.5 8 9.2 7.5 10 1.5 43 11.75 CAD Cart
SHVAS-M6-25 M6 1 25 2 1.5 10 11.5 9 12 2 16 11.35 CAD Cart
SHVAS-M6-30 M6 1 30 2 1.5 10 11.5 9 12 2 20 11.52 CAD Cart
SHVAS-M6-35 M6 1 35 2 1.5 10 11.5 9 12 2 23 11.89 CAD Cart
SHVAS-M6-40 M6 1 40 2 1.5 10 11.5 9 12 2 26 12.17 CAD Cart
SHVAS-M6-45 M6 1 45 2 1.5 10 11.5 9 12 2 30 12.45 CAD Cart
SHVAS-M6-50 M6 1 50 2 1.5 10 11.5 9 12 2 33 12.72 CAD Cart
SHVAS-M6-60 M6 1 60 2 1.5 10 11.5 9 12 2 40 13.16 CAD Cart
SHVAS-M6-70 M6 1 70 2 1.5 10 11.5 9 12 2 46 13.57 CAD Cart
SHVAS-M6-80 M6 1 80 2 1.5 10 11.5 9 12 2 53 14.38 CAD Cart
SHVAS-M6-90 M6 1 90 2 1.5 10 11.5 9 12 2 60 14.92 CAD Cart
SHVAS-M6-100 M6 1 100 2 1.5 10 11.5 9 12 2 66 15.63 CAD Cart
SHVAS-M6-120 M6 1 120 2 1.5 10 11.5 9 12 2 80 16.56 CAD Cart
SHVAS-M6-150 M6 1 150 2 1.5 10 11.5 9 12 2 100 18.21 CAD Cart
SHVAS-M8-35 M8 1.25 35 2 1.5 13 15 12 16 2 39 13.57 CAD Cart
SHVAS-M8-40 M8 1.25 40 2 1.5 13 15 12 16 2 44 14.38 CAD Cart
SHVAS-M8-45 M8 1.25 45 2 1.5 13 15 12 16 2 50 14.80 CAD Cart
SHVAS-M8-50 M8 1.25 50 2 1.5 13 15 12 16 2 56 15.21 CAD Cart
SHVAS-M8-60 M8 1.25 60 2 1.5 13 15 12 16 2 67 16.03 CAD Cart
SHVAS-M8-70 M8 1.25 70 2 1.5 13 15 12 16 2 79 16.99 CAD Cart
SHVAS-M8-80 M8 1.25 80 2 1.5 13 15 12 16 2 90 17.83 CAD Cart
SHVAS-M8-90 M8 1.25 90 2 1.5 13 15 12 16 2 101 18.61 CAD Cart
SHVAS-M8-100 M8 1.25 100 2 1.5 13 15 12 16 2 113 19.59 CAD Cart
SHVAS-M8-120 M8 1.25 120 2 1.5 13 15 12 16 2 136 21.33 CAD Cart
SHVAS-M8-150 M8 1.25 150 2 1.5 13 15 12 16 2 170 23.92 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SHVAS
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Hexagon posts with single-end male and single-end female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Two or more hexagon posts can be connected for use.

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVASHex Posts with Ventilation Hole


Product List

Click here to see Vacuum Application Screws

Click here to see Special Screws