• Special Screws
  • Vacuum Application Screws

Hex Posts with Ventilation Hole

SHVBS

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SHVBSHex Posts with Ventilation Hole寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8

Unit : mm

Part Number M L d1*1 Lf d1
max.
Qty per Pack Mass
(g)
CAD
Download
SHVBS-M3-15 3 15 1.5 6 1.5 1 3.1 -
SHVBS-M3-20 3 20 1.5 6 1.5 1 4.3 -
SHVBS-M3-25 3 25 1.5 6 1.5 1 5.5 -
SHVBS-M3-30 3 30 1.5 6 1.5 1 6.7 -
SHVBS-M3-35 3 35 1.5 6 1.5 1 7.9 -
SHVBS-M3-40 3 40 1.5 6 1.5 1 9.1 -
SHVBS-M4-20 4 20 1.5 8 1.5 1 5.4 -
SHVBS-M4-25 4 25 1.5 8 1.5 1 7.1 -
SHVBS-M4-30 4 30 1.5 8 1.5 1 8.7 -
SHVBS-M4-35 4 35 1.5 8 1.5 1 10 -
SHVBS-M4-40 4 40 1.5 8 1.5 1 12 -
SHVBS-M4-45 4 45 1.5 8 1.5 1 14 -
SHVBS-M4-50 4 50 1.5 8 1.5 1 15 -
SHVBS-M4-60 4 60 1.5 8 1.5 1 19 -
SHVBS-M4-70 4 70 1.5 8 1.5 1 22 -
SHVBS-M4-80 4 80 1.5 8 1.5 1 25 -
SHVBS-M5-20 5 20 1.5 10 1.5 1 6.1 -
SHVBS-M5-25 5 25 1.5 10 1.5 1 8.3 -
SHVBS-M5-30 5 30 1.5 10 1.5 1 10 -
SHVBS-M5-35 5 35 1.5 10 1.5 1 13 -
SHVBS-M5-40 5 40 1.5 10 1.5 1 15 -
SHVBS-M5-45 5 45 1.5 10 1.5 1 17 -
SHVBS-M5-50 5 50 1.5 10 1.5 1 19 -
SHVBS-M5-60 5 60 1.5 10 1.5 1 23 -
SHVBS-M5-70 5 70 1.5 10 1.5 1 28 -
SHVBS-M5-80 5 80 1.5 10 1.5 1 32 -
SHVBS-M5-90 5 90 1.5 10 1.5 1 36 -
SHVBS-M5-100 5 100 1.5 10 1.5 1 40 -
SHVBS-M6-25 6 25 1.5 12 1.5 1 13 -
SHVBS-M6-30 6 30 1.5 12 1.5 1 16 -
SHVBS-M6-35 6 35 1.5 12 1.5 1 19 -
SHVBS-M6-40 6 40 1.5 12 1.5 1 23 -
SHVBS-M6-45 6 45 1.5 12 1.5 1 26 -
SHVBS-M6-50 6 50 1.5 12 1.5 1 29 -
SHVBS-M6-60 6 60 1.5 12 1.5 1 36 -
SHVBS-M6-70 6 70 1.5 12 1.5 1 43 -
SHVBS-M6-80 6 80 1.5 12 1.5 1 49 -
SHVBS-M6-90 6 90 1.5 12 1.5 1 56 -
SHVBS-M6-100 6 100 1.5 12 1.5 1 63 -
SHVBS-M6-120 6 120 1.5 12 1.5 1 76 -
SHVBS-M6-150 6 150 1.5 12 1.5 1 96 -
SHVBS-M8-35 8 35 1.5 16 1.5 1 30 -
SHVBS-M8-40 8 40 1.5 16 1.5 1 35 -
SHVBS-M8-45 8 45 1.5 16 1.5 1 41 -
SHVBS-M8-50 8 50 1.5 16 1.5 1 47 -
SHVBS-M8-60 8 60 1.5 16 1.5 1 58 -
SHVBS-M8-70 8 70 1.5 16 1.5 1 70 -
SHVBS-M8-80 8 80 1.5 16 1.5 1 81 -
SHVBS-M8-90 8 90 1.5 16 1.5 1 92 -
SHVBS-M8-100 8 100 1.5 16 1.5 1 104 -
SHVBS-M8-120 8 120 1.5 16 1.5 1 127 -
SHVBS-M8-150 8 150 1.5 16 1.5 1 161 -

*1: Depending on the "L" dimension, there may be only one ventilation hole.
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
SHVBS
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Hexagon posts with double-ended female threads.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.

Usage Example

These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.

SHVBSHex Posts with Ventilation Hole


Product List

Click here to see Vacuum Application Screws

Click here to see Special Screws