Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSI1T-M3-8 | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.52 | 4.92 | CAD | Cart |
SNSI1T-M3-10 | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.57 | 4.92 | CAD | Cart |
SNSI1T-M3-12 | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.61 | 4.99 | CAD | Cart |
SNSI1T-M3-16 | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.73 | 5.98 | CAD | Cart |
SNSI1T-M4-8 | M4 | 0.7 | 8 | 7 | 9 | 4 | 3 | 0.8 | 1.1 | 5.32 | CAD | Cart |
SNSI1T-M4-10 | M4 | 0.7 | 10 | 7 | 9 | 4 | 3 | 0.8 | 1.2 | 5.07 | CAD | Cart |
SNSI1T-M4-12 | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 1.3 | 5.49 | CAD | Cart |
SNSI1T-M4-16 | M4 | 0.7 | 16 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 6.31 | CAD | Cart |
SNSI1T-M4-20 | M4 | 0.7 | 20 | 7 | 9 | 4 | 3 | 0.8 | 1.7 | 6.31 | CAD | Cart |
SNSI1T-M5-10 | M5 | 0.8 | 10 | 8.5 | 10 | 5 | 4 | 1 | 1.8 | 5.90 | CAD | Cart |
SNSI1T-M5-12 | M5 | 0.8 | 12 | 8.5 | 10 | 5 | 4 | 1 | 2 | 6.06 | CAD | Cart |
SNSI1T-M5-16 | M5 | 0.8 | 16 | 8.5 | 10 | 5 | 4 | 1 | 2.3 | 6.88 | CAD | Cart |
SNSI1T-M5-20 | M5 | 0.8 | 20 | 8.5 | 10 | 5 | 4 | 1 | 2.6 | 7.12 | CAD | Cart |
SNSI1T-M5-25 | M5 | 0.8 | 25 | 8.5 | 10 | 5 | 4 | 1 | 3 | 7.85 | CAD | Cart |
SNSI1T-M6-12 | M6 | 1 | 12 | 10 | 12.5 | 6 | 5 | 1.5 | 3.6 | 7.37 | CAD | Cart |
SNSI1T-M6-16 | M6 | 1 | 16 | 10 | 12.5 | 6 | 5 | 1.5 | 4 | 7.85 | CAD | Cart |
SNSI1T-M6-20 | M6 | 1 | 20 | 10 | 12.5 | 6 | 5 | 1.5 | 4.4 | 7.94 | CAD | Cart |
SNSI1T-M6-25 | M6 | 1 | 25 | 10 | 12.5 | 6 | 5 | 1.5 | 5 | 8.51 | CAD | Cart |
SNSI1T-M6-30 | M6 | 1 | 30 | 10 | 12.5 | 6 | 5 | 1.5 | 5.4 | 10.56 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSI1T | |
---|---|
Screw Body | TW340 (Grade 2 Titanium) |
Plain Washer*1 | TP340 (Grade 2 Titanium) |
*1: The material of SNSI1T-M3 is TP270 (grade 1 titanium).
Application
Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities / General industrial equipment
Characteristics
- Titanium hex socket head cap screws with captive washers.
- Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Excellent chemical resistance / seawater resistance.
- Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.⇒Cleanroom Wash / Cleanroom Packing Service
Mechanical Properties
TW270 (Grade 1 Titanium) | TW340 (Grade 2 Titanium) | |
---|---|---|
Tensile Strength (N/mm2) | 270-410 | 340-510 |
0.2% Proof Load (N/mm2) | 165 or More | 215 or More |
Elongation (%) | 27 or More | 23 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
TW270 (Grade 1 Titanium) TW340 (Grade 2 Titanium) |
|
---|---|
Specific Gravity | 4.51 |
Melting Point (°C) | 1668 |
Longitudinal Elastic Modulus (GPa) | 106 |
Thermal Conductivity (W/(m・K)) | 17.16 |
Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
Electric Resistance (µΩ・m) | 0.55 |
Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.