• Special Screws
  • Vacuum Application Screws

Hex Socket Head Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

SNSS-UCL

  • Cleanroom Specification

Dimension Drawing

SNSS-UCLHex Socket Head Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
3
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M2-3-UCL M2 0.4 3 3.8 2 1.5 10 0.16 18.03 CAD Cart
SNSS-M2-4-UCL M2 0.4 4 3.8 2 1.5 10 0.18 18.03 CAD Cart
SNSS-M2-5-UCL M2 0.4 5 3.8 2 1.5 10 0.2 10.02 CAD Cart
SNSS-M2-6-UCL M2 0.4 6 3.8 2 1.5 10 0.22 9.44 CAD Cart
SNSS-M2-8-UCL M2 0.4 8 3.8 2 1.5 10 0.26 9.44 CAD Cart
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 9.44 CAD Cart
SNSS-M2.5-4-UCL M2.5 0.45 4 4.5 2.5 2 10 0.35 15.83 CAD Cart
SNSS-M2.5-5-UCL M2.5 0.45 5 4.5 2.5 2 10 0.38 8.77 CAD Cart
SNSS-M2.5-6-UCL M2.5 0.45 6 4.5 2.5 2 10 0.41 8.77 CAD Cart
SNSS-M2.5-8-UCL M2.5 0.45 8 4.5 2.5 2 10 0.47 9.44 CAD Cart
SNSS-M2.5-10-UCL M2.5 0.45 10 4.5 2.5 2 10 0.53 9.44 CAD Cart
SNSS-M2.5-12-UCL M2.5 0.45 12 4.5 2.5 2 10 0.59 9.44 CAD Cart
SNSS-M3-5-UCL M3 0.5 5 5.5 3 2.5 10 0.67 7.73 CAD Cart
SNSS-M3-6-UCL M3 0.5 6 5.5 3 2.5 10 0.71 7.73 CAD Cart
SNSS-M3-8-UCL M3 0.5 8 5.5 3 2.5 10 0.8 7.73 CAD Cart
SNSS-M3-10-UCL M3 0.5 10 5.5 3 2.5 10 0.88 7.73 CAD Cart
SNSS-M3-12-UCL M3 0.5 12 5.5 3 2.5 10 0.96 8.40 CAD Cart
SNSS-M3-16-UCL M3 0.5 16 5.5 3 2.5 10 1.2 9.15 CAD Cart
SNSS-M4-5-UCL M4 0.7 5 7 4 3 10 1.4 7.73 CAD Cart
SNSS-M4-6-UCL M4 0.7 6 7 4 3 10 1.5 7.73 CAD Cart
SNSS-M4-8-UCL M4 0.7 8 7 4 3 10 1.7 7.73 CAD Cart
SNSS-M4-10-UCL M4 0.7 10 7 4 3 10 1.8 7.73 CAD Cart
SNSS-M4-12-UCL M4 0.7 12 7 4 3 10 2 8.48 CAD Cart
SNSS-M4-16-UCL M4 0.7 16 7 4 3 10 2.3 9.73 CAD Cart
SNSS-M4-20-UCL M4 0.7 20 7 4 3 10 2.7 10.20 CAD Cart
SNSS-M4-25-UCL M4 0.7 25 7 4 3 10 3.2 11.73 CAD Cart
SNSS-M5-6-UCL M5 0.8 6 8.5 5 4 10 2.2 8.40 CAD Cart
SNSS-M5-8-UCL M5 0.8 8 8.5 5 4 10 2.5 8.40 CAD Cart
SNSS-M5-10-UCL M5 0.8 10 8.5 5 4 10 2.7 8.40 CAD Cart
SNSS-M5-12-UCL M5 0.8 12 8.5 5 4 10 3 8.48 CAD Cart
SNSS-M5-16-UCL M5 0.8 16 8.5 5 4 10 3.5 9.73 CAD Cart
SNSS-M5-20-UCL M5 0.8 20 8.5 5 4 10 4 10.20 CAD Cart
SNSS-M5-25-UCL M5 0.8 25 8.5 5 4 10 4.8 11.73 CAD Cart
SNSS-M6-8-UCL M6 1 8 10 6 5 10 4.3 9.73 CAD Cart
SNSS-M6-10-UCL M6 1 10 10 6 5 10 4.7 9.73 CAD Cart
SNSS-M6-12-UCL M6 1 12 10 6 5 10 5.1 9.73 CAD Cart
SNSS-M6-16-UCL M6 1 16 10 6 5 10 5.8 10.20 CAD Cart
SNSS-M6-20-UCL M6 1 20 10 6 5 10 6.5 11.07 CAD Cart
SNSS-M6-25-UCL M6 1 25 10 6 5 10 7.6 11.73 CAD Cart
SNSS-M6-30-UCL M6 1 30 10 6 5 10 8.3 13.54 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.

Product List

Click here to see Vacuum Application Screws

Click here to see Special Screws