Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSS-M2-3-UCL | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 10 | 0.16 | 18.58 | CAD | Cart |
SNSS-M2-4-UCL | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 10 | 0.18 | 18.58 | CAD | Cart |
SNSS-M2-5-UCL | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 10 | 0.2 | 10.33 | CAD | Cart |
SNSS-M2-6-UCL | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 10 | 0.22 | 9.73 | CAD | Cart |
SNSS-M2-8-UCL | M2 | 0.4 | 8 | 3.8 | 2 | 1.5 | 10 | 0.26 | 9.73 | CAD | Cart |
SNSS-M2-10-UCL | M2 | 0.4 | 10 | 3.8 | 2 | 1.5 | 10 | 0.3 | 9.73 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSS-UCL | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
Strength Class | A2 - 70 |
Application
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machineryCharacteristics
- SUSXM7 hex socket head cap screw.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.