• Special Screws
  • Vacuum Application Screws

SVPS

Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole)

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVPSPhillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Qty per Pack Mass
(g)*1
Price
(USD)
CAD
Download
Standard
SVPS-M3-8 M3 0.5 8 5.5 2 1.2 10 0.61 29.18 CAD Cart
SVPS-M3-10 M3 0.5 10 5.5 2 1.2 10 0.69 31.00 CAD Cart
SVPS-M3-12 M3 0.5 12 5.5 2 1.2 10 0.77 34.04 CAD Cart
SVPS-M3-16 M3 0.5 16 5.5 2 1.2 10 0.94 36.12 CAD Cart
SVPS-M4-10 M4 0.7 10 7 2.6 1.5 10 1.3 32.65 CAD Cart
SVPS-M4-12 M4 0.7 12 7 2.6 1.5 10 1.5 34.45 CAD Cart
SVPS-M4-16 M4 0.7 16 7 2.6 1.5 10 1.8 36.25 CAD Cart
SVPS-M4-20 M4 0.7 20 7 2.6 1.5 10 2.1 39.60 CAD Cart
SVPS-M5-12 M5 0.8 12 9 3.3 1.5 10 2.7 39.73 CAD Cart
SVPS-M5-16 M5 0.8 16 9 3.3 1.5 10 3.1 41.52 CAD Cart
SVPS-M5-20 M5 0.8 20 9 3.3 1.5 10 3.6 45.55 CAD Cart
SVPS-M5-25 M5 0.8 25 9 3.3 1.5 10 4.2 48.60 CAD Cart
SVPS-M6-12 M6 1 12 10.5 3.9 2 10 4.3 41.52 CAD Cart
SVPS-M6-16 M6 1 16 10.5 3.9 2 10 4.9 45.55 CAD Cart
SVPS-M6-20 M6 1 20 10.5 3.9 2 10 5.6 50.71 CAD Cart
SVPS-M6-25 M6 1 25 10.5 3.9 2 10 6.5 54.18 CAD Cart
SVPS-M6-30 M6 1 30 10.5 3.9 2 10 7.4 58.34 CAD Cart
SVPS-M8-20 M8 1.25 20 14 5.2 2 10 11 56.95 CAD Cart
SVPS-M8-25 M8 1.25 25 14 5.2 2 10 13 60.43 CAD Cart
SVPS-M8-30 M8 1.25 30 14 5.2 2 10 15 63.89 CAD Cart
SVPS-M8-35 M8 1.25 35 14 5.2 2 10 16 68.06 CAD Cart
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
SVPS
Main body SUSXM7 (Equivalent to SUS304)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Related Products

For ventilation of drilled hole, please use SWAS-VF.
SWAS-VFSWAS-VF-PC

SVPSPhillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole)


Product List

Most Read