• Special Screws
  • Vacuum Application Screws

SVSHS-M3

Socket Head Cap Screws with Ventilation Hole with Special Low Profile

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVSHSSocket Head Cap Screws with Ventilation Hole with Special Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t d Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SVSHS-M3-6 M3 0.5 6 6 1.3 1.5 2 1.2 20 0.53 90.58 CAD Cart
SVSHS-M3-8 M3 0.5 8 6 1.3 1.5 2 1.2 20 0.62 97.51 CAD Cart
SVSHS-M3-10 M3 0.5 10 6 1.3 1.5 2 1.2 20 0.7 102.87 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SVSHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The head height of all screws is 1.5 mm or less. These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHSSocket Head Cap Screws with Ventilation Hole with Special Low Profile


Related Products

SSH Socket Head Cap Screws with Special Low Profile without ventilation hole is available.
SSHSSH-EL

SVSHSSocket Head Cap Screws with Ventilation Hole with Special Low Profile


Product List

Most Read