Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSI1S-M3-5 | M3 | 0.5 | 5 | 5.5 | 7 | 3 | 2.5 | 0.5 | 1.2 | 10 | 0.79 | 18.75 | CAD | Cart |
SVSI1S-M3-6 | M3 | 0.5 | 6 | 5.5 | 7 | 3 | 2.5 | 0.5 | 1.2 | 10 | 0.83 | 19.78 | CAD | Cart |
SVSI1S-M3-8 | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 1.2 | 10 | 0.92 | 21.76 | CAD | Cart |
SVSI1S-M3-10 | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 1.2 | 10 | 1 | 22.88 | CAD | Cart |
SVSI1S-M3-12 | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 1.2 | 10 | 1.1 | 24.86 | CAD | Cart |
SVSI1S-M3-16 | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 1.2 | 10 | 1.3 | 26.85 | CAD | Cart |
SVSI1S-M4-5 | M4 | 0.7 | 5 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 1.7 | 21.92 | CAD | Cart |
SVSI1S-M4-6 | M4 | 0.7 | 6 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 1.8 | 23.03 | CAD | Cart |
SVSI1S-M4-8 | M4 | 0.7 | 8 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 2 | 23.91 | CAD | Cart |
SVSI1S-M4-10 | M4 | 0.7 | 10 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 2.1 | 24.86 | CAD | Cart |
SVSI1S-M4-12 | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 2.3 | 25.81 | CAD | Cart |
SVSI1S-M4-16 | M4 | 0.7 | 16 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 2.6 | 28.91 | CAD | Cart |
SVSI1S-M4-20 | M4 | 0.7 | 20 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 3 | 29.94 | CAD | Cart |
SVSI1S-M4-25 | M4 | 0.7 | 25 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 3.5 | 33.12 | CAD | Cart |
SVSI1S-M4-30 | M4 | 0.7 | 30 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 4 | 38.60 | CAD | Cart |
SVSI1S-M4-35 | M4 | 0.7 | 35 | 7 | 9 | 4 | 3 | 0.8 | 1.5 | 10 | 4.5 | 41.86 | CAD | Cart |
SVSI1S-M5-6 | M5 | 0.8 | 6 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 2.6 | 24.54 | CAD | Cart |
SVSI1S-M5-8 | M5 | 0.8 | 8 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 2.9 | 25.81 | CAD | Cart |
SVSI1S-M5-10 | M5 | 0.8 | 10 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 3.1 | 26.69 | CAD | Cart |
SVSI1S-M5-12 | M5 | 0.8 | 12 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 3.4 | 29.71 | CAD | Cart |
SVSI1S-M5-16 | M5 | 0.8 | 16 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 3.9 | 30.74 | CAD | Cart |
SVSI1S-M5-20 | M5 | 0.8 | 20 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 4.4 | 32.72 | CAD | Cart |
SVSI1S-M5-25 | M5 | 0.8 | 25 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 5.2 | 36.62 | CAD | Cart |
SVSI1S-M5-30 | M5 | 0.8 | 30 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 6 | 39.72 | CAD | Cart |
SVSI1S-M5-35 | M5 | 0.8 | 35 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 6.7 | 43.69 | CAD | Cart |
SVSI1S-M5-40 | M5 | 0.8 | 40 | 8.5 | 10 | 5 | 4 | 1 | 1.5 | 10 | 7.5 | 49.97 | CAD | Cart |
SVSI1S-M6-8 | M6 | 1 | 8 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 5.4 | 29.39 | CAD | Cart |
SVSI1S-M6-10 | M6 | 1 | 10 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 5.8 | 30.43 | CAD | Cart |
SVSI1S-M6-12 | M6 | 1 | 12 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 6.2 | 31.29 | CAD | Cart |
SVSI1S-M6-16 | M6 | 1 | 16 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 6.9 | 33.36 | CAD | Cart |
SVSI1S-M6-20 | M6 | 1 | 20 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 7.6 | 37.26 | CAD | Cart |
SVSI1S-M6-25 | M6 | 1 | 25 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 8.7 | 39.32 | CAD | Cart |
SVSI1S-M6-30 | M6 | 1 | 30 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 9.4 | 41.30 | CAD | Cart |
SVSI1S-M6-35 | M6 | 1 | 35 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 11 | 44.49 | CAD | Cart |
SVSI1S-M6-40 | M6 | 1 | 40 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 12 | 48.62 | CAD | Cart |
SVSI1S-M6-45 | M6 | 1 | 45 | 10 | 12.5 | 6 | 5 | 1.5 | 2 | 10 | 13 | 51.71 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SVSI1S | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Strength Class | A2 - 70 |
Plain Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.
- Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
- Washer mounting work is not required. Cleanroom work in gloves is easier.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service