Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d Max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSLG-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 10 | 0.64 | 37.90 | CAD | Cart |
SVSLG-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 10 | 0.81 | 40.50 | CAD | Cart |
SVSLG-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 10 | 0.86 | 43.72 | CAD | Cart |
SVSLG-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 10 | 0.9 | 46.94 | CAD | Cart |
SVSLG-M3-15 | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 1.2 | 10 | 0.9 | 52.78 | CAD | Cart |
SVSLG-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.2 | 10 | 1.28 | 58.46 | CAD | Cart |
SVSLG-M3-25 | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 1.2 | 10 | 1.45 | 66.60 | CAD | Cart |
SVSLG-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 10 | 1.4 | 47.57 | CAD | Cart |
SVSLG-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 10 | 1.6 | 50.95 | CAD | Cart |
SVSLG-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 10 | 1.8 | 53.70 | CAD | Cart |
SVSLG-M4-15 | M4 | 0.7 | 15 | 7 | 4 | 3 | 1.5 | 10 | 2 | 60.14 | CAD | Cart |
SVSLG-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 1.5 | 10 | 2.3 | 66.44 | CAD | Cart |
SVSLG-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 1.5 | 10 | 2.7 | 74.42 | CAD | Cart |
SVSLG-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 10 | 2.5 | 62.13 | CAD | Cart |
SVSLG-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 10 | 2.8 | 65.51 | CAD | Cart |
SVSLG-M5-15 | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 1.5 | 10 | 3.3 | 71.81 | CAD | Cart |
SVSLG-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 10 | 3.7 | 78.71 | CAD | Cart |
SVSLG-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 10 | 4.4 | 87.00 | CAD | Cart |
SVSLG-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 1.5 | 10 | 5.1 | 94.67 | CAD | Cart |
SVSLG-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 2 | 10 | 4.7 | 62.13 | CAD | Cart |
SVSLG-M6-15 | M6 | 1 | 15 | 10 | 6 | 5 | 2 | 10 | 5.2 | 66.60 | CAD | Cart |
SVSLG-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 2 | 10 | 5.8 | 72.73 | CAD | Cart |
SVSLG-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 2 | 10 | 6.7 | 79.17 | CAD | Cart |
SVSLG-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 2 | 10 | 7.3 | 87.00 | CAD | Cart |
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSVSLG | |
---|---|
Main Body | SUS316L |
SUS316L*1 | |
---|---|
Tensile Strength (N/mm2) | 1000 |
0.2% Proof Load (N/mm2) | 800 |
Elongation(mm) | 0.3d |
*1: In-house specification value. Confirmed with test pieces from each SNSLG production lot.
For other mechanical properties refer to SNSLG. SNSLG