Specs/CAD
Select
Unit : mm
Part Number←1 | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSQS-M3-5 | M3 | 0.5 | 5 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 0.9 | 52.50 | CAD | Cart |
SVSQS-M3-6 | M3 | 0.5 | 6 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 0.94 | 55.55 | CAD | Cart |
SVSQS-M3-8 | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1 | 61.10 | CAD | Cart |
SVSQS-M3-10 | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1.1 | 64.15 | CAD | Cart |
SVSQS-M3-12 | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1.2 | 70.00 | CAD | Cart |
SVSQS-M3-16 | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 1.2 | 20 | 1.4 | 76.10 | CAD | Cart |
SVSQS-M4-6 | M4 | 0.7 | 6 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.1 | 32.09 | CAD | Cart |
SVSQS-M4-8 | M4 | 0.7 | 8 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.2 | 33.49 | CAD | Cart |
SVSQS-M4-10 | M4 | 0.7 | 10 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.4 | 34.87 | CAD | Cart |
SVSQS-M4-12 | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.5 | 36.40 | CAD | Cart |
SVSQS-M4-16 | M4 | 0.7 | 16 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 2.8 | 40.85 | CAD | Cart |
SVSQS-M4-20 | M4 | 0.7 | 20 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 3.2 | 42.36 | CAD | Cart |
SVSQS-M4-25 | M4 | 0.7 | 25 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 3.7 | 46.94 | CAD | Cart |
SVSQS-M4-30 | M4 | 0.7 | 30 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 4.2 | 52.37 | CAD | Cart |
SVSQS-M4-35 | M4 | 0.7 | 35 | 7 | 9 | 4 | 3 | 0.8 | 1 | 1.5 | 10 | 4.7 | 57.07 | CAD | Cart |
SVSQS-M5-8 | M5 | 0.8 | 8 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 3.4 | 35.15 | CAD | Cart |
SVSQS-M5-10 | M5 | 0.8 | 10 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 3.6 | 36.54 | CAD | Cart |
SVSQS-M5-12 | M5 | 0.8 | 12 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 3.9 | 40.85 | CAD | Cart |
SVSQS-M5-16 | M5 | 0.8 | 16 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 4.4 | 42.36 | CAD | Cart |
SVSQS-M5-20 | M5 | 0.8 | 20 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 4.9 | 45.29 | CAD | Cart |
SVSQS-M5-25 | M5 | 0.8 | 25 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 5.7 | 50.98 | CAD | Cart |
SVSQS-M5-30 | M5 | 0.8 | 30 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 6.5 | 55.42 | CAD | Cart |
SVSQS-M5-35 | M5 | 0.8 | 35 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 7.2 | 61.25 | CAD | Cart |
SVSQS-M5-40 | M5 | 0.8 | 40 | 8.5 | 10 | 5 | 4 | 1 | 1.3 | 1.5 | 10 | 8 | 70.27 | CAD | Cart |
SVSQS-M6-10 | M6 | 1 | 10 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 6.9 | 42.36 | CAD | Cart |
SVSQS-M6-12 | M6 | 1 | 12 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 7.2 | 43.76 | CAD | Cart |
SVSQS-M6-16 | M6 | 1 | 16 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 7.9 | 46.68 | CAD | Cart |
SVSQS-M6-20 | M6 | 1 | 20 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 8.7 | 52.37 | CAD | Cart |
SVSQS-M6-25 | M6 | 1 | 25 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 9.7 | 55.42 | CAD | Cart |
SVSQS-M6-30 | M6 | 1 | 30 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 10 | 58.19 | CAD | Cart |
SVSQS-M6-35 | M6 | 1 | 35 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 12 | 62.93 | CAD | Cart |
SVSQS-M6-40 | M6 | 1 | 40 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 13 | 68.89 | CAD | Cart |
SVSQS-M6-45 | M6 | 1 | 45 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 14 | 73.32 | CAD | Cart |
SVSQS-M6-50 | M6 | 1 | 50 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 2 | 10 | 15 | 81.80 | CAD | Cart |
SVSQS-M8-12 | M8 | 1.25 | 12 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 15 | 59.57 | CAD | Cart |
SVSQS-M8-16 | M8 | 1.25 | 16 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 16 | 56.52 | CAD | Cart |
SVSQS-M8-20 | M8 | 1.25 | 20 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 18 | 60.70 | CAD | Cart |
SVSQS-M8-25 | M8 | 1.25 | 25 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 19 | 65.56 | CAD | Cart |
SVSQS-M8-30 | M8 | 1.25 | 30 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 21 | 68.06 | CAD | Cart |
SVSQS-M8-35 | M8 | 1.25 | 35 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 23 | 74.44 | CAD | Cart |
SVSQS-M8-40 | M8 | 1.25 | 40 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 25 | 78.47 | CAD | Cart |
SVSQS-M8-45 | M8 | 1.25 | 45 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 27 | 89.29 | CAD | Cart |
SVSQS-M8-50 | M8 | 1.25 | 50 | 13 | 17 | 8 | 6 | 1.6 | 2 | 2 | 10 | 29 | 98.88 | CAD | Cart |
SVSQS-M10-16 | M10 | 1.5 | 16 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 29 | 35.28 | CAD | Cart |
SVSQS-M10-20 | M10 | 1.5 | 20 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 31 | 36.95 | CAD | Cart |
SVSQS-M10-25 | M10 | 1.5 | 25 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 33 | 38.90 | CAD | Cart |
SVSQS-M10-30 | M10 | 1.5 | 30 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 36 | 41.12 | CAD | Cart |
SVSQS-M10-35 | M10 | 1.5 | 35 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 38 | 43.34 | CAD | Cart |
SVSQS-M10-40 | M10 | 1.5 | 40 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 41 | 46.39 | CAD | Cart |
SVSQS-M10-45 | M10 | 1.5 | 45 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 44 | 49.44 | CAD | Cart |
SVSQS-M10-50 | M10 | 1.5 | 50 | 16 | 21 | 10 | 8 | 2 | 2.5 | 3 | 5 | 47 | 57.50 | CAD | Cart |
SVSQS-M12-30 | M12 | 1.75 | 30 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 51 | 43.34 | CAD | Cart |
SVSQS-M12-35 | M12 | 1.75 | 35 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 55 | 46.54 | CAD | Cart |
SVSQS-M12-40 | M12 | 1.75 | 40 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 58 | 49.60 | CAD | Cart |
SVSQS-M12-45 | M12 | 1.75 | 45 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 62 | 52.37 | CAD | Cart |
SVSQS-M12-50 | M12 | 1.75 | 50 | 18 | 24 | 12 | 10 | 2.5 | 3 | 3 | 5 | 66 | 55.14 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSQS | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Tensile Strength | A2-70 |
Plain Washer | SUS304 |
Spring Washer | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Flat washers and spring washers are captive, therefore prevent separation from screws.
- It is unnecessary to assemble washers. It simplifies work when wearing gloves in a clean room.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service