Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M10-16 | M10 | 1.5 | 16 | 16 | 10 | 8 | 3 | 5 | 21 | 32.94 | CAD | Cart |
SVSS-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | 3 | 5 | 23 | 34.87 | CAD | Cart |
SVSS-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | 3 | 5 | 25 | 37.10 | CAD | Cart |
SVSS-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 3 | 5 | 28 | 40.09 | CAD | Cart |
SVSS-M10-35 | M10 | 1.5 | 35 | 16 | 10 | 8 | 3 | 5 | 30 | 42.26 | CAD | Cart |
SVSS-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | 3 | 5 | 33 | 46.21 | CAD | Cart |
SVSS-M10-45 | M10 | 1.5 | 45 | 16 | 10 | 8 | 3 | 5 | 36 | 49.80 | CAD | Cart |
SVSS-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 8 | 3 | 5 | 39 | 59.30 | CAD | Cart |
SVSS-M10-60 | M10 | 1.5 | 60 | 16 | 10 | 8 | 3 | 5 | 46 | 89.37 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.