Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M2.5-4 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | 1 | 10 | 0.35 | 49.80 | CAD | Cart |
SVSS-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | 1 | 10 | 0.38 | 50.68 | CAD | Cart |
SVSS-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 1 | 10 | 0.41 | 53.23 | CAD | Cart |
SVSS-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | 1 | 10 | 0.47 | 57.62 | CAD | Cart |
SVSS-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 2.5 | 2 | 1 | 10 | 0.53 | 61.73 | CAD | Cart |
SVSS-M2.5-12 | M2.5 | 0.45 | 12 | 4.5 | 2.5 | 2 | 1 | 10 | 0.59 | 65.13 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.