Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. |
Qty per Pack | Mass (g)*2 |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M2-3 | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.16 | 50.91 | CAD | Cart |
SVSS-M2-4 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.18 | 52.64 | CAD | Cart |
SVSS-M2-5 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.2 | 55.87 | CAD | Cart |
SVSS-M2-6 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.22 | 57.92 | CAD | Cart |
SVSS-M2-8 | M2 | 0.4 | 8 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.26 | 62.63 | CAD | Cart |
SVSS-M2-10 | M2 | 0.4 | 10 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.3 | 67.79 | CAD | Cart |
*1: Quantity per pack for SVSS-M4×30 and SVSS-M4×35 is 10 pieces. Quantity per pack for SVSS-M8×60 is 5 pieces.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- SVSS-PChas an improved surface coarseness by chemical polishing. Outgas quantity is extremely low. Suitable for the use under medium vacuum environments.
- Ventilation holes are made using a method that has little effect on metal structure. The occurrence of outgas under vacuum environment and brittle fracture during usage are suppressed respectively.