Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.67 | 56.20 | CAD | Cart |
SVSS-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.71 | 59.64 | CAD | Cart |
SVSS-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.8 | 66.54 | CAD | Cart |
SVSS-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.88 | 70.00 | CAD | Cart |
SVSS-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.96 | 76.63 | CAD | Cart |
SVSS-M3-14 | M3 | 0.5 | 14 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.1 | 85.11 | CAD | Cart |
SVSS-M3-15 | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.2 | 87.82 | CAD | Cart |
SVSS-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.2 | 82.56 | CAD | Cart |
SVSS-M3-18 | M3 | 0.5 | 18 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.3 | 92.16 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.