Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | 3 | 1.5 | 20 | 1.4 | 68.54 | CAD | Cart |
SVSS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | 3 | 1.5 | 20 | 1.5 | 72.10 | CAD | Cart |
SVSS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 20 | 1.7 | 75.36 | CAD | Cart |
SVSS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 20 | 1.8 | 78.37 | CAD | Cart |
SVSS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 20 | 2 | 81.22 | CAD | Cart |
SVSS-M4-14 | M4 | 0.7 | 14 | 7 | 4 | 3 | 1.5 | 20 | 2.1 | 88.09 | CAD | Cart |
SVSS-M4-15 | M4 | 0.7 | 15 | 7 | 4 | 3 | 1.5 | 20 | 2.2 | 94.60 | CAD | Cart |
SVSS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 1.5 | 20 | 2.3 | 92.38 | CAD | Cart |
SVSS-M4-18 | M4 | 0.7 | 18 | 7 | 4 | 3 | 1.5 | 20 | 2.5 | 98.12 | CAD | Cart |
SVSS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 1.5 | 20 | 2.7 | 95.95 | CAD | Cart |
SVSS-M4-22 | M4 | 0.7 | 22 | 7 | 4 | 3 | 1.5 | 20 | 2.9 | 103.27 | CAD | Cart |
SVSS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 1.5 | 20 | 3.2 | 106.69 | CAD | Cart |
SVSS-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | 1.5 | 10 | 3.7 | 59.77 | CAD | Cart |
SVSS-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 3 | 1.5 | 10 | 4.2 | 65.29 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.