Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 2 | 10 | 4.3 | 44.33 | CAD | Cart |
SVSS-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 2 | 10 | 4.7 | 45.94 | CAD | Cart |
SVSS-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 2 | 10 | 5.1 | 48.00 | CAD | Cart |
SVSS-M6-14 | M6 | 1 | 14 | 10 | 6 | 5 | 2 | 10 | 5.5 | 51.64 | CAD | Cart |
SVSS-M6-15 | M6 | 1 | 15 | 10 | 6 | 5 | 2 | 10 | 5.8 | 52.59 | CAD | Cart |
SVSS-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 2 | 10 | 5.8 | 51.43 | CAD | Cart |
SVSS-M6-18 | M6 | 1 | 18 | 10 | 6 | 5 | 2 | 10 | 6.4 | 55.30 | CAD | Cart |
SVSS-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 2 | 10 | 6.5 | 57.62 | CAD | Cart |
SVSS-M6-22 | M6 | 1 | 22 | 10 | 6 | 5 | 2 | 10 | 7.2 | 62.34 | CAD | Cart |
SVSS-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 2 | 10 | 7.6 | 61.71 | CAD | Cart |
SVSS-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 2 | 10 | 8.3 | 64.98 | CAD | Cart |
SVSS-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | 2 | 10 | 9.9 | 69.83 | CAD | Cart |
SVSS-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | 2 | 10 | 11 | 76.79 | CAD | Cart |
SVSS-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | 2 | 10 | 12 | 82.70 | CAD | Cart |
SVSS-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 2 | 10 | 13 | 92.55 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.