Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSS-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 2 | 10 | 11 | 56.27 | CAD | Cart |
SVSS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 2 | 10 | 12 | 59.77 | CAD | Cart |
SVSS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 2 | 10 | 13 | 63.96 | CAD | Cart |
SVSS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 2 | 10 | 15 | 69.69 | CAD | Cart |
SVSS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 2 | 10 | 17 | 73.19 | CAD | Cart |
SVSS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 2 | 10 | 19 | 80.79 | CAD | Cart |
SVSS-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 6 | 2 | 10 | 21 | 84.60 | CAD | Cart |
SVSS-M8-45 | M8 | 1.25 | 45 | 13 | 8 | 6 | 2 | 10 | 23 | 98.06 | CAD | Cart |
SVSS-M8-50 | M8 | 1.25 | 50 | 13 | 8 | 6 | 2 | 10 | 25 | 108.25 | CAD | Cart |
SVSS-M8-60 | M8 | 1.25 | 60 | 13 | 8 | 6 | 2 | 5 | 29 | 83.85 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.