Specs/CAD
Unit : mm
Part Number | M (Coarse) | L | D1 | L1 | B | d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Nominal of Thread | Pitch | |||||||||||
SVST-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.38 | 14.75 | CAD | Cart |
SVST-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.4 | 12.38 | CAD | Cart |
SVST-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.45 | 12.80 | CAD | Cart |
SVST-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.5 | 13.22 | CAD | Cart |
SVST-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.54 | 14.89 | CAD | Cart |
SVST-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.66 | 19.72 | CAD | Cart |
SVST-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.2 | 1 | 0.77 | 21.40 | CAD | Cart |
SVST-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 1 | 0.94 | 14.18 | CAD | Cart |
SVST-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 1 | 1 | 14.18 | CAD | Cart |
SVST-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 1 | 1.1 | 15.16 | CAD | Cart |
SVST-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 1.5 | 1 | 1.3 | 17.23 | CAD | Cart |
SVST-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 1 | 1.5 | 15.85 | CAD | Cart |
SVST-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 1 | 1.7 | 16.97 | CAD | Cart |
SVST-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1.5 | 1 | 2 | 18.35 | CAD | Cart |
SVST-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 1 | 2.3 | 20.30 | CAD | Cart |
SVST-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 1 | 2.7 | 22.64 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVST | |
---|---|
Main Body | TB340C(Grade 2 Titanium) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Chemical polishing and brightening processing improve the quality of the surface. Outgas quantity is extremely low.
- Nonmagnetic.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- The features of brightening processing and titanium⇒Properties of Titanium
Usage Example
Gas trapped at the bottom of a screw hole is released through SVST , and gas trapped in a drilled hole is released through SWAT-VF(SWAT-VF).