Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | B | d max. |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSX-M4-6-88 | M4 | 0.7 | 6 | 7 | 4 | Full Thread | 3 | 1.5 | 1.5 | 5.04 | CAD | Cart |
SVSX-M4-8-88 | M4 | 0.7 | 8 | 7 | 4 | Full Thread | 3 | 1.5 | 1.7 | 5.13 | CAD | Cart |
SVSX-M4-10-88 | M4 | 0.7 | 10 | 7 | 4 | Full Thread | 3 | 1.5 | 1.8 | 5.57 | CAD | Cart |
SVSX-M4-12-88 | M4 | 0.7 | 12 | 7 | 4 | Full Thread | 3 | 1.5 | 2 | 5.67 | CAD | Cart |
SVSX-M4-16-88 | M4 | 0.7 | 16 | 7 | 4 | Full Thread | 3 | 1.5 | 2.3 | 6.16 | CAD | Cart |
SVSX-M4-20-88 | M4 | 0.7 | 20 | 7 | 4 | Full Thread | 3 | 1.5 | 2.7 | 6.38 | CAD | Cart |
SVSX-M4-25-88 | M4 | 0.7 | 25 | 7 | 4 | Full Thread | 3 | 1.5 | 3.2 | 7.59 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSX | |
---|---|
Main Body | SUS316L HiMo |
Strength Class | 8.8 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- Made of high strength stainless steel (Strength class 8.8).
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Excellent heat resistance and corrosion resistance.
- Nonmagnetic.
-
About the characteristics of SUS316L HiMo
SNSX-88SNSX-109