NBK logo

  • Special Screws
  • Vented Screws, Vacuum Screws

Hex Socket Set Screws (with Ventilation Hole)

SVTS

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVTSHex Socket Set Screws (with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
6
8
10
15
20
12
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B a t
min.
d
max.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVTS-M3-4 M3 0.5 4 1.5 0.4 0.3 1.2 20 0.2 71.63 CAD Cart
SVTS-M3-6 M3 0.5 6 1.5 0.4 0.3 1.2 20 0.3 73.77 CAD Cart
SVTS-M3-8 M3 0.5 8 1.5 0.4 0.3 1.2 20 0.4 81.45 CAD Cart
SVTS-M3-10 M3 0.5 10 1.5 0.4 0.3 1.2 20 0.4 85.68 CAD Cart
SVTS-M3-15 M3 0.5 15 1.5 0.4 0.3 1.2 20 0.7 95.26 CAD Cart
SVTS-M4-6 M4 0.7 6 2 0.4 0.3 1.5 20 0.4 75.51 CAD Cart
SVTS-M4-8 M4 0.7 8 2 0.4 0.3 1.5 20 0.5 78.01 CAD Cart
SVTS-M4-10 M4 0.7 10 2 0.4 0.3 1.5 20 0.8 81.63 CAD Cart
SVTS-M4-15 M4 0.7 15 2 0.4 0.3 1.5 20 1.2 90.34 CAD Cart
SVTS-M4-20 M4 0.7 20 2 0.4 0.3 1.5 20 1.6 99.36 CAD Cart
SVTS-M5-6 M5 0.8 6 2.5 0.5 0.5 1.5 20 0.7 76.67 CAD Cart
SVTS-M5-8 M5 0.8 8 2.5 0.5 0.5 1.5 20 1 79.87 CAD Cart
SVTS-M5-10 M5 0.8 10 2.5 0.5 0.5 1.5 20 1.2 81.63 CAD Cart
SVTS-M5-12 M5 0.8 12 2.5 0.5 0.5 1.5 20 1.5 86.56 CAD Cart
SVTS-M5-15 M5 0.8 15 2.5 0.5 0.5 1.5 20 1.9 92.38 CAD Cart
SVTS-M5-20 M5 0.8 20 2.5 0.5 0.5 1.5 20 2.5 110.08 CAD Cart
SVTS-M5-25 M5 0.8 25 2.5 0.5 0.5 1.5 20 3.1 132.59 CAD Cart
SVTS-M6-8 M6 1 8 3 0.5 0.5 2 20 1.4 78.86 CAD Cart
SVTS-M6-10 M6 1 10 3 0.5 0.5 2 20 1.8 81.93 CAD Cart
SVTS-M6-12 M6 1 12 3 0.5 0.5 2 20 2.1 83.06 CAD Cart
SVTS-M6-15 M6 1 15 3 0.5 0.5 2 20 2.7 89.75 CAD Cart
SVTS-M6-20 M6 1 20 3 0.5 0.5 2 20 3.6 95.24 CAD Cart
SVTS-M6-25 M6 1 25 3 0.5 0.5 2 20 4.4 109.78 CAD Cart
SVTS-M6-30 M6 1 30 3 0.5 0.5 2 20 5.3 132.18 CAD Cart
SVTS-M8-10 M8 1.25 10 4 0.6 0.5 2 20 3.2 83.95 CAD Cart
SVTS-M8-12 M8 1.25 12 4 0.6 0.5 2 20 3.8 84.62 CAD Cart
SVTS-M8-20 M8 1.25 20 4 0.6 0.5 2 20 6.4 100.78 CAD Cart
SVTS-M8-25 M8 1.25 25 4 0.6 0.5 2 20 8 119.70 CAD Cart
SVTS-M8-30 M8 1.25 30 4 0.6 0.5 2 20 9.6 148.86 CAD Cart
SVTS-M8-35 M8 1.25 35 4 0.6 0.5 2 20 11.2 170.39 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SVTS
Main body SUSXM7 (Equivalent to SUS304)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Vented Screws, Vacuum Screws

Click here to see Special Screws