Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | a | t min. |
d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SVTS-M8-10 | M8 | 1.25 | 10 | 4 | 0.6 | 0.5 | 2 | 20 | 3.2 | 81.50 | CAD | Cart |
SVTS-M8-12 | M8 | 1.25 | 12 | 4 | 0.6 | 0.5 | 2 | 20 | 3.8 | 82.15 | CAD | Cart |
SVTS-M8-20 | M8 | 1.25 | 20 | 4 | 0.6 | 0.5 | 2 | 20 | 6.4 | 97.84 | CAD | Cart |
SVTS-M8-25 | M8 | 1.25 | 25 | 4 | 0.6 | 0.5 | 2 | 20 | 8 | 116.21 | CAD | Cart |
SVTS-M8-30 | M8 | 1.25 | 30 | 4 | 0.6 | 0.5 | 2 | 20 | 9.6 | 144.52 | CAD | Cart |
SVTS-M8-35 | M8 | 1.25 | 35 | 4 | 0.6 | 0.5 | 2 | 20 | 11.2 | 165.42 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SVTS | |
---|---|
Main body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service