Specs/CAD
Unit : mm
Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SWAS-2-VF | 2 | 2.2 | 5 | 0.3 | 10 | 0.04 | 13.70 | CAD | Cart |
SWAS-2.5-VF | 2.5 | 2.7 | 6.5 | 0.5 | 10 | 0.09 | 12.07 | CAD | Cart |
SWAS-3-VF | 3 | 3.2 | 7 | 0.5 | 20 | 0.12 | 4.47 | CAD | Cart |
SWAS-4-VF | 4 | 4.3 | 9 | 0.8 | 20 | 0.31 | 4.99 | CAD | Cart |
SWAS-5-VF | 5 | 5.3 | 10 | 1 | 10 | 0.44 | 3.60 | CAD | Cart |
SWAS-6-VF | 6 | 6.4 | 12.5 | 1.6 | 10 | 1.1 | 4.63 | CAD | Cart |
SWAS-8-VF | 8 | 8.4 | 17 | 1.6 | 10 | 2.1 | 5.74 | CAD | Cart |
SWAS-10-VF | 10 | 10.5 | 21 | 2 | 5 | 4 | 4.63 | CAD | Cart |
SWAS-12-VF | 12 | 13 | 24 | 2.5 | 5 | 6.2 | 6.09 | CAD | Cart |
Material/Finish
SWAS-VF | |
---|---|
Main Body | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Combine this item with screws with ventilation holes, such as SVSSSocket Head Cap Screw with Ventilation Hole.SVSSSVSS-PC