Comparison Table of Material

印刷用PDFダウンロードボタン

● Steel

Material name JIS ISO EN SAE ASTM
Hot-rolled mild steel plate and steel strip SPHC HR1 - - Type A
Type B
Type C
Type D
SPHD HR2 DD11
DD12
DD13
DD14
- Type A
Type B
SPHE HR3
HR4
- - -
Cold-rolled steel plate and steel strip
SPCC CR1 DC01
DC03
DC04
DC05
DC06
DC07
- A
B
C
SPCD CR2 - - A
B
SPCE CR3
CR4
CR5
- - -
Carbon steel materials for machine structure
S25C C25
C25E4
C25M2
C25
C25E
C25R
1025 -
S35C C35
C35E4
C35M2
C35
C35E
C35R
1035 -
S45C C45
C45E4
C45M2
C45
C45E
C45R
1045 -
Chrome steel materials SCr430 - - 5130 -
SCr435 34Cr4
34CrS4
- 5132 -
SCr440 41Cr4
41CrS4
41Cr4
41CrS4
5140 -
Chromiummolybdenum steel materials
SCM430 - - 4130 -
SCM435 34CrMo4
34CrMoS4
- 4137 -
SCM440 42CrMo4
42CrMoS4
42CrMo4
42CrMoS4
4140 -
Carbon tool steel materials
SK3 C105U - - W1-10
High carbon chrome bearing steel materials SUJ2 B1 - - 52100
SUJ3 B2 - - Grade 1
Carbon steel forgings SF340A - - - Class A
SF440A - C45
P280GH
- Class C
SF540A - C60 - Class C
Carbon tool steel materials SC360  200 - 400 GS200 - -
SC410  200 - 400 GS240 - 60 - 30
SC450  230 - 450 - - 65 - 35
SC480  270 - 480W G17Mn5 - WCC
High carbon chrome bearing steel materials FC150  ISO 180/JL/200 EN-GJL-150 - Class No.150B
FC200  ISO 185/JL/200 EN-GJL-200 - Class No.200B
FC250  ISO 185/JL/250 EN-GJL-250 - Class No.250B
FC300  ISO 185/JL/300 EN-GJL-300 - Class No.300B
Carbon steel forgings FCD400-18 400 - 18S EN-GJS-400-18 - 60 - 40 - 18
FCD450-10  450 - 10S EN-GJS-450-10 - 65 - 45 - 12
FCD500-7  500 - 7S EN-GJS-500-7 - -
FCD600-3  600 - 3 EN-GJS-600-3 - 80 - 55 - 06

● Stainless Steel

JIS ISO EN ASTM
SUS302 - - S30200
SUS303 X10CrNiS18-9 1.4305 S30300
SUS304 X5CrNi18-9 1.4301 S30400
SUS310S X8CrNi25-21 - S31008
SUS316 X5CrNiMo17-12-2 1.4401 S31600
SUS316L X2CrNiMo17-12-2 1.4404 S31603
SUSXM7 X3CrNiCu18-9-4 1.4567 S30430
SUS403 - - S40300
SUS410 X12Cr13 1.4006 S41000
SUS416 X12CrS13 1.4005 S41600
SUS430 X6Cr17 1.4016 S43000
SUS431 X17CrNi16-2 1.4057 S43100
SUS434 X6CrMo17-1 1.4113 S43400
SUS440C - 1.4125 S44004
SUS631 X7CrNiAl17-7 1.4568 S17700

● Aluminum Alloy

JIS ISO  EN  ASTM 
A2011 AlCu6BiPb EN AW-2011 2011
A2014 AlCu4SiMg EN AW-2014 2014
A2017 - - 2017
A2024 AlCu4Mgl EN AW-2024 2024
A3003 AlMn1Cu EN AW-3003 3003
A3004 - EN AW-3004 3004
A5005 AlMg1 EN AW-5005 5005
A5052 AlMg2.5 EN AW-5052 5052
A6061 AlMg1SiCu EN AW-6061 6061
A6063 AlMg0.7Si EN AW-6063 6063
A7075 AlZn5.5MgCu EN AW-7075 7075



Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time