Couplings
Select by Torque / Bore Diameter
Select by Actuator
High Gain Rubber Type
Disk Type
Jaw Type
Slit Type
Oldham Type
Cross Joint Type
Rigid Type
Bellows Type
Serration Type
Flexus
Flanged Shaft Coupling
Vacuum Application Screws
Low Profile Screws・Small Head Screws
High Performance S.S. Screws
Titanium Screws
Special Material Screws
Tools
Screws with Special Surface Treatment
Miniature Screws
Captive Screws・Full Thread Screws
Functional Screws
Inch Screws
Tamper Resistant Screws
Hexalobular Socket Head Screws
Plugs
Washers・Insert
Plastic Screws
Vibration Resistance
Chemical Resistance Screws
Purposes of use
Vacuum
Low Outgas
Clean
Chemical Resistance
High Strength
Heat Resistance
Anti-Galling (Anti-Seize)
Screw Drive Damage Prevention
Reflection Resistance
Electrical Insulation
Non-Magnetic
Lightweight
Space optimization
Simplified Work
Loss Prevention
Decoration
Fixing・Locating
Conveyance
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Screws
Handles
Grips
Cross Clampers
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Wireless Positioning Units
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Captive Processing Service
Screw Supply Service
Special Screws
New Products introduced : Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Jan. 05. 2021
New Products introduced : Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Machine Elements
New Products introduced : Quick Positioning Brackets - For Square Shafts - 1 Button Type
Nov. 24. 2020
New Products introduced : Ball Joint - Bolt Mounting
New Products introduced : Ball Joint - Aluminum Frame End Surface Mounting
New Products introduced : Ball Joint - Round Pipe Mounting
New Variation introduced : Scales
Oct. 27. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)
Aug. 25. 2020
New Products introduced : Plastic Screw PEEK
Jul. 28. 2020
New Products introduced : Plastic Screw PPS
New Products introduced : Plastic Screw RENY
New Products introduced : Quick Positioning Brackets - For Square Shafts
Jun. 30. 2020
New Products introduced : Titanium Hexagon Key
Mar. 31. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Head (Inch Thread)
FA solutions
New Products introduced : Wireless Positioning Units
Feb. 25. 2020
New Products introduced : Wireless Positioning Units - Dustproof/Waterproof Thin Type
New Products introduced : Captive Knurled Knobs
New Products introduced : Flat Washer for Slotted Holes
New Products introduced : Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel
Nov. 26. 2019
New Variation introduced : Captive Dimple Knob
Captive Series
SEMI Standard (SEMI S8-0218)Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Jul. 31. 2020
Feb. 12. 2020
Aug. 02. 2019
Aug. 03. 2020
Jul. 08. 2016
Jul. 25. 2014
Jun. 18. 2014
Jun. 15. 2014
May. 14. 2020
Jul. 30. 2020
Feb. 20. 2019
Oct. 25. 2018
Jun. 15. 2020
Mar. 23. 2020
Mar. 16. 2020
Mar. 09. 2020
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Jun. 12. 2014
Feb. 28. 2019
Feb. 26. 2019
Jun. 11. 2014
May. 10. 2020
Feb. 09. 2017
Feb. 17. 2020
Apr. 19. 2019
Sep. 19. 2018
Jan. 11. 2018
Sep. 11. 2017
Sep. 08. 2017
Aug. 04. 2016
Oct. 14. 2016
Sep. 28. 2016
Needs to reduce the time for setup jobs on the line【Automation / robots / motorization】Introducing case studies where instead of using operating handles, automatic positioning is used to reduce the working time.May. 10. 2020 time >
Introducing case studies where instead of using operating handles, automatic positioning is used to reduce the working time.
May. 10. 2020 time >
Improvement points for FA Devices【Unit Design】Introducing points for improvement of the performance of the modular design of transport devices, packaging machinery, etc.May. 10. 2020 time >
Introducing points for improvement of the performance of the modular design of transport devices, packaging machinery, etc.
NEW!Wireless Positioning UnitsInstead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.Feb. 25. 2020 time >
Instead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.
Feb. 25. 2020 time >
Four advantages Wireless Positioning UnitsAdvantages of Wireless Positioning Units.Feb. 25. 2020 time >
Advantages of Wireless Positioning Units.
Only takes two minutes to understand! Wireless Positioning Unit (EPU-100・ EPC-100) Connection/Operating MethodInstead of operating handles, our equipment enables automatic positioning. One transceiver can control up to 32 units at the same time. This dramatically reduces setup work time. This video will explain the connection and operating method.Feb. 25. 2020 time >
Instead of operating handles, our equipment enables automatic positioning. One transceiver can control up to 32 units at the same time. This dramatically reduces setup work time. This video will explain the connection and operating method.
Only takes two minutes to understand!Wireless Positioning Units (EPU-200 EPC-200) Installation/Connection MethodThe Wireless Positioning Unit can easily replace handles.The mounting and connection methods are introduced in videos.Feb. 25. 2020 time >
The Wireless Positioning Unit can easily replace handles.The mounting and connection methods are introduced in videos.
The Wireless Positioning Unit dramatically improves setup workThe Wireless Positioning Unit dramatically improves setup work.Wireless Positioning Units solve your positioning problems.Feb. 12. 2020 time >
The Wireless Positioning Unit dramatically improves setup work.Wireless Positioning Units solve your positioning problems.
Feb. 12. 2020 time >
Plastic and RubberThis page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.May. 10. 2016 time >
This page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.
May. 10. 2016 time >
Surface TreatmentThis page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.May. 10. 2016 time >
This page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.
Aluminum AlloyThis page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.May. 10. 2016 time >
This page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
Stainless SteelThis page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.May. 10. 2016 time >
This page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.
Comparison Table of MaterialThis page describes "Comparison table of material".May. 10. 2016 time >
This page describes "Comparison table of material".
RoHS Compliance (Issuing Certificate)This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.Dec. 22. 2015 time >
This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.
Dec. 22. 2015 time >
Geometrical TolerancingThis page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".Jun. 18. 2015 time >
This page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".
Jun. 18. 2015 time >
Second Moment of Area, Section Modulus, and Turning Radius of Cross SectionThis page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".Jun. 18. 2015 time >
This page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".
NEW SAVE