Couplings
Select by Torque / Bore Diameter
Select by Actuator
High Gain Rubber Type
Disk Type
Jaw Type
Slit Type
Oldham Type
Cross Joint Type
Rigid Type
Bellows Type
Serration Type
Flexus
Flanged Shaft Coupling
Vacuum Application Screws
Low Profile Screws・Small Head Screws
High Performance S.S. Screws
Titanium Screws
Special Material Screws
Tools
Screws with Special Surface Treatment
Miniature Screws
Captive Screws・Full Thread Screws
Functional Screws
Inch Screws
Tamper Resistant Screws
Hexalobular Socket Head Screws
Plugs
Washers・Insert
Plastic Screws
Vibration Resistance
Chemical Resistance Screws
Purposes of use
Vacuum
Low Outgas
Clean
Chemical Resistance
High Strength
Heat Resistance
Anti-Galling (Anti-Seize)
Screw Drive Damage Prevention
Reflection Resistance
Electrical Insulation
Non-Magnetic
Lightweight
Space optimization
Simplified Work
Loss Prevention
Decoration
Fixing・Locating
Conveyance
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Screws
Handles
Grips
Cross Clampers
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Wireless Positioning Units
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Captive Processing Service
Screw Supply Service
Special Screws
New Products introduced : Hex Socket Head Cap Screws (MAT21)
Feb. 16. 2021
New Products introduced : Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Jan. 05. 2021
New Products introduced : Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Machine Elements
New Products introduced : Quick Positioning Brackets - For Square Shafts - 1 Button Type
Nov. 24. 2020
New Products introduced : Ball Joint - Bolt Mounting
New Products introduced : Ball Joint - Aluminum Frame End Surface Mounting
New Products introduced : Ball Joint - Round Pipe Mounting
New Variation introduced : Scales
Oct. 27. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)
Aug. 25. 2020
New Products introduced : Plastic Screw PEEK
Jul. 28. 2020
New Products introduced : Plastic Screw PPS
New Products introduced : Plastic Screw RENY
New Products introduced : Quick Positioning Brackets - For Square Shafts
Jun. 30. 2020
New Products introduced : Titanium Hexagon Key
Mar. 31. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Head (Inch Thread)
FA solutions
New Products introduced : Wireless Positioning Units
Feb. 25. 2020
New Products introduced : Wireless Positioning Units - Dustproof/Waterproof Thin Type
New Products introduced : Captive Knurled Knobs
New Products introduced : Flat Washer for Slotted Holes
New Products introduced : Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel
Nov. 26. 2019
Captive Series
SEMI Standard (SEMI S8-0218)Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Feb. 04. 2021
Jul. 31. 2020
Aug. 03. 2020
Jul. 08. 2016
Jul. 25. 2014
Jun. 18. 2014
Jun. 15. 2014
May. 14. 2020
Jul. 30. 2020
Feb. 20. 2019
Oct. 25. 2018
Jun. 15. 2020
Mar. 23. 2020
Mar. 16. 2020
Mar. 09. 2020
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Jun. 12. 2014
May. 10. 2020
Feb. 09. 2017
Feb. 17. 2020
Apr. 19. 2019
Sep. 19. 2018
Jan. 11. 2018
Sep. 11. 2017
Sep. 08. 2017
Aug. 04. 2016
Oct. 14. 2016
Sep. 28. 2016
Chemical Resistance of Chemical-proof ScrewsThis page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.May. 10. 2016 time >
This page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.
May. 10. 2016 time >
Plastic and RubberThis page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.May. 10. 2016 time >
This page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.
Surface TreatmentThis page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.May. 10. 2016 time >
This page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.
Aluminum AlloyThis page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.May. 10. 2016 time >
This page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
Property of Screws with Special Surface TreatmentThis page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating. May. 10. 2016 time >
This page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating.
Stainless SteelThis page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.May. 10. 2016 time >
This page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.
Property of High Performance Stainless Steel ScrewsThis page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.May. 10. 2016 time >
This page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.
Property of Special Material ScrewsThis page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.May. 10. 2016 time >
This page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.
Comparison Table of MaterialThis page describes "Comparison table of material".May. 10. 2016 time >
This page describes "Comparison table of material".
IPX7 Waterproof Evaluation of Sealing WashersThis is the page for IPX7 waterproof evaluation of sealing washers.Apr. 07. 2016 time >
This is the page for IPX7 waterproof evaluation of sealing washers.
Apr. 07. 2016 time >
RoHS Compliance (Issuing Certificate)This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.Dec. 22. 2015 time >
This page explains the Revised RoHS Directive, NBK's actions for environment and Environmental Reports.
Dec. 22. 2015 time >
Eccentric Lock Washers™ Comparison Test: Anti-Loosening PerformanceWe provide anti-loosening test results for NBK’s anti-loosening washer, “Eccentric Lock Washer”.Dec. 11. 2015 time >
We provide anti-loosening test results for NBK’s anti-loosening washer, “Eccentric Lock Washer”.
Dec. 11. 2015 time >
Anti-removal measures for interlock devicesAccording to the ISO 14119 revision (2013), measures are now required to prevent the dismantling, removal, or disabling of interlock devices. Among these measures, the use of a special screw which can only turn in one direction is recommended.Oct. 27. 2015 time >
According to the ISO 14119 revision (2013), measures are now required to prevent the dismantling, removal, or disabling of interlock devices. Among these measures, the use of a special screw which can only turn in one direction is recommended.
Oct. 27. 2015 time >
Geometrical TolerancingThis page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".Jun. 18. 2015 time >
This page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".
Jun. 18. 2015 time >
Second Moment of Area, Section Modulus, and Turning Radius of Cross SectionThis page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".Jun. 18. 2015 time >
This page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".
NEW SAVE