Couplings
Select by Torque / Bore Diameter
Select by Actuator
High Gain Rubber Type
Disk Type
Jaw Type
Slit Type
Oldham Type
Cross Joint Type
Rigid Type
Bellows Type
Serration Type
Flexus
Flanged Shaft Coupling
Vacuum Application Screws
Low Profile Screws・Small Head Screws
High Performance S.S. Screws
Titanium Screws
Special Material Screws
Tools
Screws with Special Surface Treatment
Miniature Screws
Captive Screws・Full Thread Screws
Functional Screws
Inch Screws
Tamper Resistant Screws
Hexalobular Socket Head Screws
Plugs
Washers・Insert
Plastic Screws
Vibration Resistance
Chemical Resistance Screws
Purposes of use
Vacuum
Low Outgas
Clean
Chemical Resistance
High Strength
Heat Resistance
Anti-Galling (Anti-Seize)
Screw Drive Damage Prevention
Reflection Resistance
Electrical Insulation
Non-Magnetic
Lightweight
Space optimization
Simplified Work
Loss Prevention
Decoration
Fixing・Locating
Conveyance
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Screws
Handles
Grips
Cross Clampers
Ball Joint
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Wireless Positioning Units
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Captive Processing Service
Screw Supply Service
Special Screws
New Products introduced : Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30
Mar. 29. 2021
New Products introduced : Hex Socket Head Cap Screws (MAT21)
Feb. 15. 2021
New Products introduced : Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Jan. 04. 2021
New Products introduced : Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Machine Elements
New Products introduced : Quick Positioning Brackets - For Square Shafts - 1 Button Type
Nov. 23. 2020
New Products introduced : Ball Joint - Bolt Mounting
New Products introduced : Ball Joint - Aluminum Frame End Surface Mounting
New Products introduced : Ball Joint - Round Pipe Mounting
New Variation introduced : Scales
Oct. 26. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)
Aug. 24. 2020
New Products introduced : Plastic Screw PEEK
Jul. 27. 2020
New Products introduced : Plastic Screw PPS
New Products introduced : Plastic Screw RENY
New Products introduced : Quick Positioning Brackets - For Square Shafts
Jun. 29. 2020
New Products introduced : Titanium Hexagon Key
Mar. 30. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Head (Inch Thread)
FA solutions
New Products introduced : Wireless Positioning Units
Feb. 24. 2020
New Products introduced : Wireless Positioning Units - Dustproof/Waterproof Thin Type
New Products introduced : Captive Knurled Knobs
New Products introduced : Flat Washer for Slotted Holes
Captive Series
SEMI Standard (SEMI S8-0218)Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 31. 2021
Mar. 09. 2021
Feb. 04. 2021
Aug. 03. 2020
Jul. 08. 2016
Jul. 25. 2014
Jun. 18. 2014
Jun. 15. 2014
Mar. 10. 2021
Jul. 31. 2020
May. 14. 2020
Jul. 30. 2020
Feb. 20. 2019
Oct. 25. 2018
Jun. 15. 2020
Mar. 23. 2020
Mar. 16. 2020
Mar. 09. 2020
Feb. 25. 2020
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Jun. 12. 2014
May. 10. 2020
Feb. 09. 2017
Mar. 16. 2021
Feb. 17. 2020
Apr. 19. 2019
Sep. 19. 2018
Jan. 11. 2018
Sep. 11. 2017
Sep. 08. 2017
Aug. 04. 2016
Oct. 14. 2016
Sep. 28. 2016
Scale Plate・Scale Sticker Cutting ServiceFor customers who require scales of customized length We can cut scales to your preferred length.Mar. 31. 2021 time >
For customers who require scales of customized length We can cut scales to your preferred length.
Mar. 31. 2021 time >
Compact Powerful Magnet for FA - Terminology DescriptionThis page explains the terminology for compact powerful magnets for FA. Details regarding terminology for compact powerful magnets for FA such as adsorption and sliding load are provided.Mar. 16. 2021 time >
This page explains the terminology for compact powerful magnets for FA. Details regarding terminology for compact powerful magnets for FA such as adsorption and sliding load are provided.
Mar. 16. 2021 time >
Mounting and MaintenanceThis page explains the mounting methods and maintenance for compact powerful magnets for FA. Details of the effects of air gap, surface roughness, and material are provided.Mar. 16. 2021 time >
This page explains the mounting methods and maintenance for compact powerful magnets for FA. Details of the effects of air gap, surface roughness, and material are provided.
Screw combination serviceFor customers who want to change the threaded portion of a lever or knob Have your chosen screw delivered attached to a lever/knob female screw product!Mar. 10. 2021 time >
For customers who want to change the threaded portion of a lever or knob Have your chosen screw delivered attached to a lever/knob female screw product!
Mar. 10. 2021 time >
Captive Processing ServiceFor customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off.Mar. 09. 2021 time >
For customers who want to prevent screws from falling off We can add relief-cut treatment to screws to prevent them from falling off.
Mar. 09. 2021 time >
Vibration Resistant Treament ServiceFor customers who want to prevent screws from loosening We will coat screws with microcapsules containing an adhesive agent to prevent loosening.Mar. 09. 2021 time >
For customers who want to prevent screws from loosening We will coat screws with microcapsules containing an adhesive agent to prevent loosening.
Cleanroom Wash / Cleanroom Packing ServiceFor customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired. Feb. 04. 2021 time >
For customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.
Feb. 04. 2021 time >
Screw Length Adjustment ServiceFor customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments. Feb. 04. 2021 time >
For customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments.
Flexus【Muilti-Functional Machined Slotted Springs】Aug. 03. 2020 time >
Aug. 03. 2020 time >
Advancements in Servomotor Coupling TechnologyVarious flexible coupling types have been developed based on application demands.Jul. 31. 2020 time >
Various flexible coupling types have been developed based on application demands.
Jul. 31. 2020 time >
The Anti-Vibration Coupling with High RigidityHigh rigidity disk couplings with vibration absorption function.Jul. 31. 2020 time >
High rigidity disk couplings with vibration absorption function.
Plastic Screw PropertyThis page describes "Plastic Screw Properties" such as PEEK, PTFE (Teflon), PPS, PC (polycarbonate) and PP (polypropylene).Jul. 30. 2020 time >
This page describes "Plastic Screw Properties" such as PEEK, PTFE (Teflon), PPS, PC (polycarbonate) and PP (polypropylene).
Jul. 30. 2020 time >
Hints for correctly using NBK products: Retractable revolving gripIntroducing usage methods for a retractable grip.Jun. 15. 2020 time >
Introducing usage methods for a retractable grip.
Jun. 15. 2020 time >
Rotation shaft vibration must be suppressed 【Productivity increase】Introducing case studies using couplings that control vibrations to improve productivity.May. 14. 2020 time >
Introducing case studies using couplings that control vibrations to improve productivity.
May. 14. 2020 time >
Small screws are required 【Compact / lightweight】Introducing a rich lineup of miniature screws and precision screws.May. 14. 2020 time >
Introducing a rich lineup of miniature screws and precision screws.
Screws with high strength are required even in environments where steel cannot be used 【Compact / lightweight】Introducing screws using stainless steel/titanium screws with strength equivalent to steel for space and weight saving.May. 14. 2020 time >
Introducing screws using stainless steel/titanium screws with strength equivalent to steel for space and weight saving.
NEW SAVE