Date Published:Jul. 25. 2014
Custom made
NBK customized coupling is one of a kind!
- Infinite Specifications
- NBK designs and produces a customized coupling with specialized slits even if it is only a single piece!
When making inquiries regarding custom couplings, please provide the following information
- Outside Diameter: A, Overall Length: W, Length of Hub: L
- Bore Diameters: D1×D2 (Please specify both bore diameters)
- Specifications: Max.Torgue, Statie Torsional Stiffness, Max. Rotational Freguency, Errors of Eccentricity, etc.
- Attachment: Setscrew type, Clamp type, Keyway type, etc.
- Material: Aluminum Alloy, Stainless Steel, Titanium, etc.
- Surface Treatment: Anodizd Coating, Plating, Chemical-polish, Clean Wash etc.
NBK slit couplings securely and accurately transmit power and rotations from servomotors/stepping motors to devices like ball screw, etc.
Since these custom couplings are constructed of a single material, they are ideal for use in environments that limit the use of certain materials such as clean room environments.
Evaluate the coupling stress and misalignment experienced under various conditions of use
FEM analysis techniques are employed to evaluate the coupling stress and misalignment experienced under various conditions of use.
Torque Analysis
Eccentricity Analysis
Evaluate the coupling stress and misalignment experienced under various conditions of use
We can customize slit design, pitch, depth and slit quantity to create a coupling that fits your exact needs.
Select the best slit pattern according to your specifications.
The optimal coupling specifications can be reached through adjustment of pitch, depth, and slit quantity.
Customization
Customization
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Couplings