Date Published:Jun. 18. 2015
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy Steel
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy Steel
Mechanical property for the tensile strength ranking
Mechanical property |
Tensile strength ranking |
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.6 | 4.6 | 4.8 | 5.6 | 5.8 | 6.8 | 8.8(1) | 9.8(2) | 10.9 | 12.9 | ||||
d≦16 | d>16(3) | ||||||||||||
Nominal tensile strength Rm and nom N/mm2 | 300 | 400 | 500 | 600 | 800 | 800 | 900 | 1,000 | 1,200 | ||||
Minimum tensile strength Rm and min(4) N/mm2 | 330 | 400 | 420 | 500 | 520 | 600 | 800 | 830 | 900 | 1,040 | 1,220 | ||
Vickers hardness HV F≧98N |
Min. |
95 | 120 | 130 | 155 | 160 | 190 | 250 | 255 | 290 | 320 | 385 | |
Max. |
220(5) | 250 | 320 | 335 | 360 | 380 | 435 | ||||||
Brinell hardness HB F=30D2/0.102 |
Min. |
90 | 114 | 124 | 147 | 152 | 181 | 238 | 242 | 276 | 304 | 366 | |
Max. |
209(5) | 238 | 304 | 318 | 342 | 361 | 414 | ||||||
Rockwell hardness |
Min. |
HRB | 52 | 67 | 71 | 79 | 82 | 89 | - | - | - | - | - |
HRC | - | - | - | - | - | - | 22 | 23 | 28 | 32 | 39 | ||
Max. |
HRB | 95.0(5) | 99.5 | - | - | - | - | - | |||||
HRC | - | - | 32 | 34 | 37 | 39 | 44 | ||||||
Surface hardness HV0.3 | Max. |
- | (6) | ||||||||||
Lower yield point ReL(7) N/mm2 | Nominal Diameter |
180 | 240 | 320 | 300 | 400 | 480 | - | - | - | - | - | |
Min. |
190 | 240 | 340 | 300 | 420 | 480 | - | - | - | - | - | ||
0.2% durability Rp0.2(8) N/mm2 | Nominal Diameter |
- | - | 640 | 640 | 720 | 900 | 1,080 | |||||
Min. |
- | - | 640 | 660 | 720 | 940 | 1,100 | ||||||
Guarantee load stress Sp | Sp/ReL or Sp/Rp0.2 | 0.94 | 0.94 | 0.91 | 0.93 | 0.9 | 0.92 | 0.91 | 0.91 | 0.9 | 0.88 | 0.88 | |
N/mm2 | 180 | 225 | 310 | 280 | 380 | 440 | 580 | 600 | 650 | 830 | 970 | ||
Rupture elongation % | Min. |
25 | 22 | - | 20 | - | - | 12 | 12 | 10 | 9 | 8 |
Notes:
- If a bolt of tensile strength ranking 8.8 and d ≦ 16mm is tightened exceeding its guarantee load, the nut thread may be sheared.
- Tensile strength ranking 9.8 only applies to those with nominal diameter of thread smaller than 16mm.
- Steel structure bolt of tensile strength ranking 8.8 is categorized into nominal diameter of thread 12mm.
- The minimum tensile strength only applies to those with nominal length of 2.5 d or above. The minimum hardness applies to those of nominal length below 2.5 d or those that cannot go through the tensile test (e.g. those with special head shape).
- Hardness of thread tip surface of bolts, screws and implant bolts shall be 250HV, 238HB or 99.5HRB or below.
- The surface hardness of products of tensile strength ranking 8.8 - 12.9 must have no difference from the internal hardness by over 30 points with the Vickers hardness HV0.3.
However, the surface hardness of products of tensile strength ranking 10.9 must not exceed 390HV. - For those that cannot go through the lower yield point ReL measurement, durability Rp0.2 of 0.2% applies. ReL values for the tensile strength ranking 4.8, 5.8 and 6.8 are only for calculation, not for testing.
- The yield stress ratio and minimum 0.2% durability Rp0.2 according to the tensile strength ranking indication manners apply to testing with shaved test samples, so obtained values may vary due to differences in manufacturing methods or nominal screw diameter.
Lower yield point or ratio of durability and tensile strength
Lower yield point or durability at temperature above normal temperature
Tensile strength ranking |
Temperature |
||||
---|---|---|---|---|---|
20℃ | 100℃ | 200℃ | 250℃ | 300℃ | |
Lower yield point ReL or 0.2% durability Rp0.2 N/mm2 | |||||
5.6 | 300 | 270 | 230 | 215 | 195 |
8.8 | 640 | 590 | 540 | 510 | 480 |
10.9 | 940 | 875 | 790 | 745 | 705 |
12.9 | 1100 | 1020 | 925 | 875 | 825 |
The mechanical property of bolts, screws and implant bolts varies as the temperature increases. The left table indicates rough values of lower yield point 0.2% durability at high temperature. These data may not be used as test requirements.
If high temperature continues, relaxation that must be focused may occur. As a representative case, when 300°C ambient temperature is retained for 100 hours, the initial tightening force is thought to decrease by 25% to lower the yield points.
Mechanical property of hex socket head cap screw and maximum tightening torque (Tensile strength ranking 10.9 and 12.9 for coarse screws)
Nominal Diameter of Thread |
Effective sectional area (mm2) |
Minimum tensile load(N) | 0.2% durability load(N) | Maximum allowed axial force(N) | Maximum tightening torque(N・m) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
K=0.25 | K=0.4 | ||||||||||
10.9 | 12.9 | 10.9 | 12.9 | 10.9 | 12.9 | 10.9 | 12.9 | 10.9 | 12.9 | ||
M1.6 | 1.27 | 1,320 | 1,550 | 1,140 | 1,370 | 790 | 950 | 0.32 | 0.38 | 0.5 | 0.6 |
M2 | 2.07 | 2,150 | 2,530 | 1,860 | 2,230 | 1,300 | 1,560 | 0.65 | 0.78 | 1.0 | 1.2 |
M2.5 | 3.39 | 3,530 | 4,140 | 3,050 | 3,660 | 2,130 | 2,560 | 1.33 | 1.6 | 2.1 | 2.6 |
M3 | 5.03 | 5,230 | 6,140 | 4,520 | 5,430 | 3,160 | 3,800 | 2.37 | 2.85 | 3.8 | 4.6 |
M4 | 8.78 | 9,130 | 10,700 | 7,900 | 9,480 | 5,530 | 6,630 | 5.53 | 6.63 | 8.8 | 10.6 |
M5 | 14.2 | 14,800 | 17,300 | 12,700 | 15,300 | 8,930 | 10,700 | 11.2 | 13.3 | 17.9 | 21.4 |
M6 | 20.1 | 20,900 | 24,500 | 18,000 | 21,700 | 12,600 | 15,200 | 18.9 | 22.8 | 30.2 | 36.5 |
M8 | 36.6 | 38,100 | 44,600 | 32,900 | 39,500 | 23,000 | 27,600 | 46.0 | 55.2 | 73.6 | 88.2 |
M10 | 58 | 60,300 | 70,800 | 52,100 | 62,600 | 36,500 | 43,800 | 91.3 | 109 | 146 | 175 |
M12 | 84.3 | 87,700 | 103,000 | 75,800 | 91,000 | 53,000 | 63,700 | 159 | 191 | 254 | 305 |
M14 | 115 | 120,000 | 140,000 | 103,000 | 124,000 | 72,700 | 87,200 | 254 | 305 | 407 | 488 |
M16 | 157 | 163,000 | 192,000 | 141,000 | 169,000 | 98,700 | 118,000 | 394 | 472 | 631 | 755 |
M18 | 192 | 200,000 | 234,000 | 173,000 | 207,000 | 121,000 | 145,000 | 544 | 652 | 871 | 1,040 |
M20 | 245 | 255,000 | 299,000 | 220,000 | 264,000 | 154,000 | 185,000 | 770 | 925 | 1,230 | 1,480 |
M22 | 303 | 315,000 | 370,000 | 273,000 | 327,000 | 191,000 | 229,000 | 1,050 | 1,250 | 1,680 | 2,010 |
M24 | 353 | 367,000 | 431,000 | 317,000 | 380,000 | 222,000 | 266,000 | 1,330 | 1,590 | 2,130 | 2,550 |
M27 | 459 | 477,000 | 560,000 | 413,000 | 496,000 | 289,000 | 347,000 | 1,950 | 2,340 | 3,120 | 3,740 |
M30 | 561 | 583,000 | 684,000 | 504,000 | 605,000 | 353,000 | 423,000 | 2,640 | 3,170 | 4,230 | 5,070 |
Remarks:
- The minimum tensile load in the above table is according to JIS B 1051:2000.
- 0.2% durability load=0.2% durability × Effective sectional area
- Maximum allowed axial force=0.7×0.2% durability load
- Maximum tightening torque=Torque coefficient [K]×Maximum allowed axial force×Nominal diameter
- Torque coefficient:In case of lubricant K=0.25 , in case of non-lubricant (plated product, etc.) K=0.4
Minimum tensile strength for 12.9 is 1220N/mm2 , and 0.2% durability is 1080N/mm2
Minimum tensile strength for 10.9 is 1040N/mm2 , and 0.2% durability is 900N/mm2
The torque coefficient varies depending on use conditions. Please use as a reference value.
Mechanical property of hex socket head cap screw and maximum tightening torque (A2-50 and A2-70 for coarse screws)
Nominal Diameter of Thread |
Effective sectional area (mm2) |
Minimum tensile load(N) | 0.2% durability load(N) | Maximum allowed axial force(N) | Maximum tightening torque (N・m) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
K=0.1 | K=0.3 | K=0.5 | |||||||||||
A2-50 | A2-70 | A2-50 | A2-70 | A2-50 | A2-70 | A2-50 | A2-70 | A2-50 | A2-70 | A2-50 | A2-70 | ||
M2 | 2.07 | 1,030 | 1,450 | 430 | 930 | 300 | 650 | 0.06 | 0.13 | 0.18 | 0.39 | 0.3 | 0.7 |
M2.5 | 3.39 | 1,690 | 2,370 | 710 | 1,520 | 490 | 1,060 | 0.12 | 0.27 | 0.37 | 0.80 | 0.6 | 1.3 |
M3 | 5.03 | 2,510 | 3,520 | 1,050 | 2,260 | 730 | 1,580 | 0.22 | 0.47 | 0.66 | 1.42 | 1.1 | 2.4 |
M4 | 8.78 | 4,380 | 6,140 | 1,840 | 3,940 | 1,280 | 2,750 | 0.51 | 1.1 | 1.54 | 3.30 | 2.6 | 5.5 |
M5 | 14.2 | 7,090 | 9,920 | 2,970 | 6,380 | 2,070 | 4,460 | 1.04 | 2.23 | 3.11 | 6.69 | 5.2 | 11.2 |
M6 | 20.1 | 10,000 | 14,000 | 4,220 | 9,050 | 2,950 | 6,330 | 1.77 | 3.8 | 5.31 | 11.3 | 8.9 | 19 |
M8 | 36.6 | 18,300 | 25,600 | 7,680 | 16,400 | 5,370 | 11,500 | 4.3 | 9.2 | 12.8 | 27.6 | 21.5 | 46 |
M10 | 58 | 28,900 | 40,500 | 12,100 | 26,000 | 8,510 | 18,200 | 8.5 | 18.2 | 25.5 | 54.6 | 42.6 | 91 |
M12 | 84.3 | 42,100 | 58,900 | 17,600 | 37,900 | 12,300 | 26,500 | 14.7 | 31.8 | 44.2 | 95.4 | 74 | 159 |
M14 | 115 | 57,700 | 80,800 | 24,200 | 51,900 | 16,900 | 36,300 | 23.6 | 50.8 | 70.9 | 152 | 118 | 254 |
M16 | 157 | 78,300 | 109,000 | 32,900 | 70,500 | 23,000 | 49,300 | 36.8 | 79 | 110 | 236 | 184 | 394 |
M20 | 245 | 122,000 | 171,000 | 51,400 | 110,000 | 35,900 | 77,100 | 72 | 154 | 215 | 462 | 359 | 771 |
Remarks:
- 0.2% durability load=0.2% durability ×Effective sectional area
- Maximum allowed axial force=0.7×0.2% durability load
- Maximum tightening torque= Torque coefficient[K]×Maximum allowed axial force×Nominal diameter
- Torque coefficient:With surface treatment K=0.1 , Without surface treatment K=0.3 , and Clean wash product K=0.5
Minimum tensile strength of A2-70 is 700N/mm2 , and 0.2% durability is 450N/mm2
Minimum tensile strength of A2-50 is 500N/mm2 , and 0.2% durability is 210N/mm2
The torque coefficient varies depending on use conditions. Please use as a reference value.