NBK logo

Date Published:Jun. 18. 2015

Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile

PDF
Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile

Bore and bolt hole diameters for hex socket head cap screw with Special Low Profile

Unit:mm
Nominal diameter
of thread(d) 
M2  M2.5  M3  M4  M5  M6  M8  M10 
d′   2.4 2.9 3.4 4.5   5.5   6.6   9 11
dk  4 5 6 8   9 10 13 16
5 6 7 9 10 11 14.5 17.5
K 1.1 1.3 1.3 1.5     1.5   1.5   1.5   1.5
H 1.4 1.6 1.6 1.8     1.8   1.8   1.8   1.8



Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.