Specs/CAD
Unit : mm
Part Number | W | H | A | B | J | P | T | M (Coarse) Nominal of Thread |
Pitch | D | D1 | L | Hex Socket Head Cap Screw | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NLSCUS-01 | 50 | 30 | 22.5 | 12 | 18 | 35 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×16 | 89.2 | CAD | RFQ |
NLSCUS-02 | 50 | 38 | 30.5 | 12 | 18 | 35 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×16 | 103.1 | CAD | RFQ |
NLSCUS-03 | 50 | 43 | 35.5 | 12 | 18 | 35 | 12 | M4 | 0.7 | 5.5 | 15 | 11 | M5×16 | 111.4 | CAD | RFQ |
NLSCUS-04 | 50 | 45 | 35 | 12 | 20 | 35 | 12 | M5 | 0.8 | 5.5 | 20 | 13 | M5×16 | 124.2 | CAD | RFQ |
NLSCUS-05 | 50 | 40 | 30 | 16 | 20 | 35 | 16 | M5 | 0.8 | 6.6 | 20 | 13 | M6×20 | 164.6 | CAD | RFQ |
NLSCUS-06 | 50 | 51 | 41 | 16 | 20 | 35 | 16 | M5 | 0.8 | 6.6 | 20 | 13 | M6×20 | 192.3 | CAD | RFQ |
NLSCUS-07 | 65 | 57 | 44.5 | 16 | 24 | 45 | 16 | M5 | 0.8 | 9 | 25 | 13 | M8×20 | 260 | CAD | RFQ |
NLSCUS-08 | 65 | 63 | 50.5 | 16 | 24 | 45 | 16 | M5 | 0.8 | 9 | 25 | 13 | M8×20 | 278.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NLSCUS | ||
---|---|---|
Main Body | SUS304 | |
Hex Socket Head Cap Screw | SUSXM7 | |
Urethane NSBU |
Urethane | Urethane (Black) Shore Hardness A90 |
Hex Socket Head Cap Screw with Low Profile | S45C Trivalent Chromate Treatment |
|
Collar | SUS304 |
Characteristics
- Stoppers for linear guides with embedded urethane NSBU.
- Urethane softens the noise of metal hitting metal.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable retention and fall prevention
Stoppers for emergencies