Bellows Type

Image Bellows-Type Flexible Coupling Flexible Couplings - Bellows Type Flexible Couplings - Bellows Type Flexible Couplings - Bellows Type Flexible Couplings - Bellows Type
Name MBB-C MFB MFBS MFB-C MFBS-C
Feature Constant Velocity
Zero Backlash
Simple
Constant Velocity
Zero Backlash
Simple
Constant Velocity
Zero Backlash
Simple
Constant Velocity
Zero Backlash
Simple
Constant Velocity
Zero Backlash
Simple
Size Standard Standard Standard Standard Standard
Hub Material Aluminum Alloy Aluminum Alloy All Stainless Steel Aluminum Alloy All Stainless Steel
Shaft Fastening Method Clamping Set Screw Set Screw Clamping Clamping
Diameter φ19 ~ φ40 φ12 ~ φ32 φ12 ~ φ32 φ12 ~ φ32 φ12 ~ φ32
Torque 1.5N・m ~ 10N・m 0.3N・m ~ 2N・m 0.5N・m ~ 3N・m 0.3N・m ~ 2N・m 0.5N・m ~ 3N・m
Image Flexible Couplings - Bellows Type (High Precision Welding)
Name MWBS
Feature High Precision
Welded Bellows
High Flexibility
Size Standard
Hub Material All Stainless Steel
Shaft Fastening Method Set Screw
Diameter φ13 ~ φ28
Torque 0.07N・m ~ 0.65N・m

Related products

Image Photo Sensor Flange Damper Rolls
Number MPF MDR
Name Photo Sensor Flange Damper Rolls
Feature Photo Sensor Flange Damper for Stepping Motor

Other Couplings

Product Finder

Related Information

Related Service

Other Information