• Couplings
  • Disk Type

MDS-25C-10-11

Flexible Couplings - Single-Disk Type

  • Zero Backlash
  • High torsional rigidity

Dimension Drawing

MDSFlexible Couplings - Single-Disk Type寸法図

Specs/CAD

Unit : mm

Part Number A L W F G M Screw Tightening
Torque (N・m)
CAD
Download
Cart
MDS-25C-10-11 25 10 24 3.5 9 M2.5 1 CAD RFQ

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Max. Axial
Misalignment
(mm)
Mass
(g) *2
MDS-25C-10-11 12 1 25000 2.1×10-6 630 0.02 0.7 ±0.2 19

*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.

Structure

Clamping Type

MDSFlexible Couplings - Single-Disk Type


Material/Finish

MDS-C
Hub A2017
Anodized
Disk SUS304
Pin SUS303
Collar SUS303
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Recommended Applicable Motor
MDS-C
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available

  • Property
MDS-C
Zero Backlash
Allowable Misalignment

◎: Excellent ○: Very good

  • This is a disk type flexible coupling.
  • It has compact design with short entire length.
  • The stainless steel disk allows eccentricity, and angular misalignment, and end-play.

Application

Actuator / XY stage

Related Products

The Single-Disk type Flexible Coupling XHS-C is compatible with the servomotor with 350% instantaneous max. torque is available.
XHS-C

MDSFlexible Couplings - Single-Disk Type


Related Service

Most Read