• Couplings
  • Disk Type

MHW-40C-10-11

Flexible Couplings - Disk Type

  • Zero Backlash
  • Low Inertia

Dimension Drawing

MHWFlexible Couplings - Disk Type寸法図

Specs/CAD

Unit : mm

Part Number A L W C s1 E F G M Screw Tightening
Torque (N・m)
CAD
Download
RFQ
MHW-40C-10-11 40 16.5 46 28 12 20 6 10.5 M4 2.5 CAD RFQ

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Max. Axial
Misalignment
(mm)
Mass
(g) *2
MHW-40C-10-11 14 4 15000 1.6×10-5 1500 0.2 2 ±0.5 81

*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.

Structure

Clamping Type

MHWFlexible Couplings - Disk Type


Material/Finish

MHW-C
Hub A2017
Anodized
Spacer A2017
Anodized
Disk SUS301
Pin SUS303
Collar SUS303
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Recommended Applicable Motor
MHW-C
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available

  • Property
MHW-C
Zero Backlash
Allowable Misalignment

◎: Excellent ○: Very good

  • This is a disk type flexible coupling.
  • The stainless steel disk allows eccentricity, and angular misalignment, and end-play.

Application

XY stage / Transport device

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the hub outer diameter of the coupling and the rotating diameter is larger than the hub outer diameter. Please be careful of the interference of coupling.


Related Products

The Double-Disk type Flexible Coupling XHW-C is compatible with the servomotor with 350% instantaneous max. torque is available.
XHW-C

MHWFlexible Couplings - Disk Type


Related Service

Most Read