• Couplings
  • Jaw Type

MJC-C-BL

Flexible coupling - Jaw-type - Set screw type

RoHS Compliant

Dimension Drawing

MJC Dimension Figure

MJC Dimension Figure

MJC Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
Download
MJC-14C-BL 14 7 22 6 1 3.5 4
5
M2
M1.6
0.5
0.25
-
MJC-20C-BL 20 10 30 8 1 5 6.5
7.5
M2.5
M2
1
0.5
-
MJC-30C-BL 30 11 35 10 1.5 5.5 10
11
M4
M3
2.5
1.5
-
MJC-40C-BL 40 25 66 12 2 8.5 14
15.75
M5
M4
4
2.5
-
MJC-55C-BL 55 30 78 14 2 10.5 20
21
M6
M5
8
4
-
MJC-65C-BL 65 35 90 15 2.5 13 24
25
M8
M6
16
8
-
MJC-80C-BL 80 45 114 18 3 15 30
31
M8 16 -
MJC-95C-BL 95 50 126 20 3 18 34
36
M10 40 -

* Use with C Dimension

Part Number Max. Bore Diameter
(mm)
Rated
Torque*
(N・m)
Max.
Torque*
(N・m)
Max.
Rotational
(min-1)
Moment
of
Inertia**
(Kg・m2)
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular Misalignment
(°)
Max. Axial Misalignment
(mm)
Sleeve Hardness Mass**
(g)
MJC-14C-BL 7 0.7 1.4 45000 1.9×10-7 8 0.15 1 0~+ 0.6 A80 6.2
MJC-20C-BL 11 1.8 3.6 31000 1.0×10-6 16 0.2 1 0~+ 0.8 A80 16
MJC-30C-BL 16 4 8 21000 6.0×10-6 46 0.2 1 0~+ 1.0 A80 42
MJC-40C-BL 25 4.9 9.8 15000 3.6×10-5 380 0.15 1 0~+ 1.2 A80 130
MJC-55C-BL 32 17 34 11000 1.6×10-4 1400 0.2 1 0~+ 1.4 A80 310
MJC-65C-BL 38 46 92 9000 3.5×10-4 2800 0.2 1 0~+ 1.5 A80 500
MJC-80C-BL 45 95 190 7000 1.0×10-3 3200 0.2 1 0~+ 1.8 A80 1000
MJC-95C-BL 55 130 260 6000 2.3×10-3 3600 0.2 1 0~+ 2.0 A80 1600

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJC Sleeve Details


Related Service

Product List

MJC-40C-BL

MJC-55C-BL

MJC-65C-BL

Most Read