• Couplings
  • Jaw Type

MJC-95C-ERD-30-40

Flexible coupling - Jaw-type - Clamping type

RoHS Compliant

Dimension Drawing

MJC-C Dimension Figure

MJC-C Dimension Figure

MJC-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F E G M Wrench
Torque
(N・m)
CAD
MJC-95C-ERD-30-40 95 50 126 20 3 18 45.5 34
36
M10 40 -

* Use with C Dimension

Part Number Slip Torque Max. Bore Diameter
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
MJC-95C-ERD-30-40 245 55 450 900 6000 2.3×10-3 8900 0.1 1 0~+ 2.0 A98 1600

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJC-C Sleeve Details


Related Service

Most Read