• Couplings
  • Jaw Type

MJC-20C-EWH

Flexible coupling - Jaw-type - Clamping type

RoHS Compliant

Dimension Drawing

MJC-C Dimension Figure

MJC-C Dimension Figure

MJC-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F E G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
Download
MJC-20C-EWH 20 10 30 8 1 5 7 6.5
7.5
M2.5
M2
1
0.5
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
MJC-20C-EWH 11 3 6 31000 1.0×10-6 29 0.15 1 0~+ 0.8 A92 16

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJC-C Sleeve Details


Related Service

Product List

MJC-40C-EWH

MJC-55C-EWH

MJC-65C-EWH

Most Read