• Couplings
  • Jaw Type

MJC-55C-EWH-28-32

Flexible coupling - Jaw-type - Clamping type

RoHS Compliant

Dimension Drawing

MJC-C Dimension Figure

MJC-C Dimension Figure

MJC-C Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F E G M Wrench
Torque
(N・m)
CAD
Download
MJC-55C-EWH-28-32 55 30 78 14 2 10.5 27.5 20
21
M6
M5
8
4
-

* Use with C Dimension

Part Number Slip Torque Max. Bore Diameter
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
MJC-55C-EWH-28-32 79.2 32 35 70 11000 1.6×10-4 1600 0.15 1 0~+ 1.4 A92 310

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJC-C Sleeve Details


Related Service

Most Read