Unit : mm
Part Number | A | L | W | B | C* | F | G | M | Wrench Torque (N・m) |
CAD Download |
---|---|---|---|---|---|---|---|---|---|---|
MJC-20C-RD-7-9.525 | 20 | 10 | 30 | 8 | 1 | 5 | 6.5 7.5 |
M2.5 M2 |
1 0.5 |
- |
* Use with C Dimension
Part Number | Slip Torque | Max. Bore Diameter (mm) |
Rated Torque* (N・m) |
Max. Torque* (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) |
Max. Angular Misalignment (°) |
Max. Axial Misalignment (mm) |
Sleeve Hardness | Mass** (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MJC-20C-RD-7-9.525 | 8.7 | 11 | 5 | 10 | 31000 | 1.0×10-6 | 55 | 0.1 | 1 | 0~+ 0.8 | A98 | 16 |
* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.
Ambient Temperature / Temperature Correction Factor
Ambient Temperature | Temperature Correction Factor |
---|---|
-20℃ to 30℃ | 1.00 |
30℃ to 40℃ | 0.80 |
40℃ to 60℃ | 0.70 |