Unit : mm
Part Number | A | L | W | B | C* | F | G | M | Wrench Torque (N・m) |
CAD Download |
---|---|---|---|---|---|---|---|---|---|---|
MJC-55C-RD-10-25 | 55 | 30 | 78 | 14 | 2 | 10.5 | 20 21 |
M6 M5 |
8 4 |
- |
* Use with C Dimension
Part Number | Slip Torque | Max. Bore Diameter (mm) |
Rated Torque* (N・m) |
Max. Torque* (N・m) |
Max. Rotational (min-1) |
Moment of Inertia** (Kg・m2) |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) |
Max. Angular Misalignment (°) |
Max. Axial Misalignment (mm) |
Sleeve Hardness | Mass** (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MJC-55C-RD-10-25 | 20.3 | 32 | 60 | 120 | 11000 | 1.6×10-4 | 2600 | 0.1 | 1 | 0~+ 1.4 | A98 | 310 |
* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.
Ambient Temperature / Temperature Correction Factor
Ambient Temperature | Temperature Correction Factor |
---|---|
-20℃ to 30℃ | 1.00 |
30℃ to 40℃ | 0.80 |
40℃ to 60℃ | 0.70 |