• Couplings
  • Jaw Type

MJC-C-WH

Flexible coupling - Jaw-type - Set screw type

RoHS Compliant

Dimension Drawing

MJC Dimension Figure

MJC Dimension Figure

MJC Dimension Figure

Specs/CAD

Unit : mm

Part Number A L W B C* F G M Wrench
Torque
(N・m)
Standard bore diameter
D1-D2
CAD
Download
MJC-14C-WH 14 7 22 6 1 3.5 4
5
M2
M1.6
0.5
0.25
-
MJC-20C-WH 20 10 30 8 1 5 6.5
7.5
M2.5
M2
1
0.5
-
MJC-30C-WH 30 11 35 10 1.5 5.5 10
11
M4
M3
2.5
1.5
-
MJC-40C-WH 40 25 66 12 2 8.5 14
15.75
M5
M4
4
2.5
-
MJC-55C-WH 55 30 78 14 2 10.5 20
21
M6
M5
8
4
-
MJC-65C-WH 65 35 90 15 2.5 13 24
25
M8
M6
16
8
-
MJC-80C-WH 80 45 114 18 3 15 30
31
M8 16 -
MJC-95C-WH 95 50 126 20 3 18 34
36
M10 40 -
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
MJC-14C-WH 7 1.2 2.4 45000 1.9×10-7 14 0.1 1 0~+ 0.6 A92 6.2
MJC-20C-WH 11 3 6 31000 1.0×10-6 29 0.15 1 0~+ 0.8 A92 16
MJC-30C-WH 16 7.5 15 21000 6.0×10-6 73 0.15 1 0~+ 1.0 A92 42
MJC-40C-WH 25 10 20 15000 3.6×10-5 570 0.1 1 0~+ 1.2 A92 130
MJC-55C-WH 32 35 70 11000 1.6×10-4 1600 0.15 1 0~+ 1.4 A92 310
MJC-65C-WH 38 95 190 9000 3.5×10-4 3000 0.15 1 0~+ 1.5 A92 500
MJC-80C-WH 45 190 380 7000 1.0×10-3 5300 0.15 1 0~+ 1.8 A92 1000
MJC-95C-WH 55 265 530 6000 2.3×10-3 6200 0.15 1 0~+ 2.0 A92 1600

* Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
** These are values with max. bore diameter.


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70

Sleeve Details

MJC Sleeve Details


Related Service

Product List

MJC-40C-WH

MJC-55C-WH

MJC-65C-WH

Most Read